Hardened Crown Roller Bearings (PAC) inside steel linear rail

Hardened Crown Roller Bearings & Rails

Hardened Crown Rollers, together with steel linear rails, create an effective linear guide system that is self-aligning for easy installation. They are ideal for point-to-point applications, providing strong, durable, and long-lasting linear motion.

  • Precision rolling element bearing with polyamide 6/6 seals riding in a Cooper B-Line series rail  
  • 9/16" Hex head for easier mounting  
  • Integral roller bearing available with either a 5/16-18” or M8 thread 
  • Angle mounting brackets and rail end stops available 
  • Rails offered in steel or powder coated finish 
  • Continuous rails available up to 3 m (9.84 ft)
More About Hardened Crown Roller Bearings & Rails

Hardened Crown Roller Bearings & Rails

15 products
Close filters
15 products
Part Number PAC3016 Product Type Hardened Crown Roller Bearing Length Fits any length steel rail PAC2245 or PAC2247. Note PAC2245 linear steel rail is unpainted & PAC2247 linear steel rail has a black powder coat finish
$21.83
Steel linear rail for PAC3016 or PAC3016M hardened crown rollers. Part Number PAC2245-024-000 Product Type Steel Linear Rail  - unpainted Length 24"
$113.92
Part Number PAC2247-072-000 Product Type Steel Linear Rail - black powder coat finish Length 72"
$148.31
Steel linear rail for PAC3016 or PAC3016M hardened crown rollers. Part Number PAC2245-024-000 Product Type Steel Linear Rail  - unpainted Length 024"
$52.35
Part Number PAC2246 Product Type One End Stop for the Steel Linear Rails in Hardened Crown Roller Guides Includes One End Stop with one round head machine screw, ¼"-20 x ¾" Lg, slotted
$4.97
Steel Linear Rail with a black powder coat finish. The PAC2247-0048 is a long, powder-coated steel rail measuring 48 inches, designed to accommodate expansive linear motion systems. This rail ensures continued performance and protection against wear and environmental conditions. Features: Length: 48 inches. Powder-coated for superior durability and corrosion resistance...
$79.80
The PAC2247-0012 is a 12-inch long powder-coated steel rail, offering corrosion resistance and durability. This rail provides a smooth surface for Hardened Crown Roller Bearings, making it suitable for various environments and applications. Features: Length: 12 inches. Powder-coated steel for enhanced durability and corrosion resistance. Ideal for environments requiring additional..
$19.95
Steel Linear Rail with a black powder coat finish. As the longest option, the PAC2247-0072 provides a 72-inch powder-coated rail for extended linear motion requirements. Its coating offers additional resilience, making it ideal for comprehensive applications needing extra protection. Features: Length: 72 inches. Powder-coated steel construction for long-lasting performance. Ideal..
$119.71
Steel Linear Rail with a black powder coat finish. Extending to 24 inches, the PAC2247-0024 powder-coated steel rail combines length with a protective coating. It offers a reliable guide for linear motion, suitable for applications where extra resilience against environmental factors is needed. Features: Length: 24 inches. Finished with a..
$39.90
Steel linear rail for PAC3016 or PAC3016M hardened crown rollers. Part Number PAC2245-012-000 Product Type Steel Linear Rail - unpainted Length 12"
$36.96
Part Number PAC2247-048-000 Product Type Steel Linear Rail - black powder coat finish Length 48"
$106.07
Steel linear rail of 24" length for PAC3016 or PAC3016M hardened crown rollers. Part Number PAC2245-024-000 Product Type Steel Linear Rail  - Black Powder Coat Finish Length 24"
$63.81
Steel linear rail 48" length for PAC3016 or PAC3016M hardened crown rollers. Part Number PAC2245-024-000 Product Type Steel Linear Rail  - Unpainted Length 48"
$83.13
Product Type Hardened Crown Roller Bearing with metric thread Part Number PAC3016 Length Fits any length steel rail PAC2245 or PAC2247. Note PAC2245 linear steel rail is unpainted & PAC2247 linear steel rail has a black powder coat finish
$21.83
Part Number PAC2244 Product Type Angle Brackets - 1" Steel - For Mounting Linear Rails Length 1"
$15.81

Hardened Crown Roller Bearings & Rails

15 products

Hardened Crown Rollers, together with steel linear rails, create an effective linear guide system that is self-aligning for easy installation. They are ideal for point-to-point applications, providing strong, durable, and long-lasting linear motion.

  • Precision rolling element bearing with polyamide 6/6 seals riding in a Cooper B-Line series rail  
  • 9/16" Hex head for easier mounting  
  • Integral roller bearing available with either a 5/16-18” or M8 thread 
  • Angle mounting brackets and rail end stops available 
  • Rails offered in steel or powder coated finish 
  • Continuous rails available up to 3 m (9.84 ft)