CAM Roller Linear Guides | CAM Roller Linear Guides

CAM Roller Linear Guides

This robust product line features sturdy, straight rails and hardened gothic arch rollers that are strong, lightweight and corrosion resistant. Each CRT system offers a unique set of precision and strength, including a patented, side-adjustable preload that simplifies installatio... More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

330 products
Close filters
330 products
Wheel Only Compatible with rail part number HVR, HVRI 52.5 mm outer diameter With flange plate Fixed
Part Number PAC3016 Product Type Hardened Crown Roller Bearing Length
Steel Material Carriage only Compatible with rail part number RR30
Steel Carriage Carriage Only Compatible with rail part number CR20, CR30, CR45
Wheel Only Compatible with rail part number HVR, HVRI 62 mm outer diameter Fixed
Steel Material Carriage only Compatible with rail part number RR14, RR18
Wheel Only Compatible with rail part number HVR, HVRI Adjustable
The PAC2245-0072 represents the longest rail option at 72 inches, offering unparalleled support for extended linear motion systems. This steel rail is integral to facilitating smooth and effective operation in comprehensive setups requiring long travel distances. Features: Length: 72 inches. Crafted from high-quality steel. Supports extensive linear motion applications.
Steel rail Cut-to-length rail only Compatible with carriage part number CR20, CR30, CR45 30 mm rail width
Wheel Only Compatible with rail part number HVR, HVRI Adjustable
30 mm base width Aluminum alloy body with Steel raceways Cut-to-length rail only Compatible with carriage part number RRS30
52100 bearing steel Wheel Only Compatible with rail part number VR, VRD
Steel Carriage Carriage Only Compatible with rail part number CR20, CR30, CR45
Cut-to-length rail only Compatible with wheel part number HVB, HVBEA, HVB/HVPS, HVB/HVP 65 mm rail width U shaped channel
Wheel and weld plate only Compatible with rail part number HVR, HVRI 70.1 mm outer diameter Fixed
Wheel Only Compatible with rail part number HVR, HVRI 70.1 mm outer diameter Fixed
52100 bearing steel Wheel Only Compatible with rail part number VR, VRD
Steel Material Carriage only Compatible with rail part number RR14, RR18
Steel Carriage Carriage Only Compatible with rail part number CR20, CR30, CR45
Cut-to-length rail only Compatible with wheel part number HVB, HVBEA, HVB/HVPS, HVB/HVP 65 mm rail width U shaped channel
330 products

CAM Roller Linear Guides

330 products

This robust product line features sturdy, straight rails and hardened gothic arch rollers that are strong, lightweight and corrosion resistant. Each CRT system offers a unique set of precision and strength, including a patented, side-adjustable preload that simplifies installation. 

  • Temperature Rating: -4°F/+176°F (-20°C/+80°C), except Hevi-Rail, -22°F/+248°F  
  • Maximum Horizontal Static Load: 13,308 lb (59 kN) 
  • Maximum Speed: Up to 8 m/s (315 in/s) 

Cam Roller Technology products are ideal for high speeds and a full range of loads required in applications such as medical equipment, material handling, heavy duty industrial systems, sliding doors and more. 

Learn More about our Cam Roller Technology