CAM Roller Linear Guides

CAM Roller Linear Guides

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

290 products
Close filters
290 products
Steel V-Wheel, 45mm diameter (Size 3) and permanently sealed and lubricated. V-Guide wheels are precision-ground, dual-row angular contact roller bearings with hardened outer surfaces, offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 3 = 45mm..
$42.31
Linear Guide Carriage of 20mm width and 60mm length, to be used with linear rail part number CR20. The body is made of anodized aluminum while the 3 roller bearings are made of sealed chrome steel. Carriage Only - matching rail part number CR20 sold separately  Machined slider body made..
$85.79
U-Type Heavy Duty Linear Rail with a length of 2500mm for Axial Bearing sizes HVB-054 and HVBEA-454 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use...
$280.18
U-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing size HVB-053 with or without a horizontal flange. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail only..
$141.25
Commercial Rail - 45mm wide precision roll-formed u-shaped steel linear rail of 2500mm length, made with steel sheet for low cost and zinc plated for corrosion resistance. Linear Rail only - Carriage part number CR45MCA sold separately 45 mm rail width 2500mm rail length The rails need a constant grease..
$135.04
Eccentric Adjustable Axial Roller Bearing with a 62mm diameter and a welded HVP0-1 flange plate, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-0 U-Type, it is crafted from durable S450J2 MOD. carbon steel, offering long-lasting heavy-duty performance, while easily interchangeable components help minimize..
$185.59
Steel carriage for 65mm wide Redi-Rail RR65 linear rails with 3 double row, sealed, stainless steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Stainless Steel Adjustable Preloaded Rollers Compatible with rail part number RR65..
$322.86
Steel carriage for 45mm wide Redi-Rail RR45 linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part number RR45..
$141.44
Steel carriage for 30mm wide Redi-Rail RR30 linear rails with 4 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 4 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part number RR30..
$165.21
Part Number PAC2247-072-000 Product Type Steel Linear Rail - black powder coat finish Length 72"
$148.31
U-Type Heavy Duty Linear Rail with a length of 1000mm for Axial Bearing sizes HVB-054 and HVBEA-454 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$112.07
Commercial Rail - 45mm wide precision roll-formed u-shaped steel linear rail of 1000mm length, made with steel sheet for low cost and zinc plated for corrosion resistance. Linear Rail only - Carriage part number CR45MCA sold separately 45 mm rail width 1000mm rail length The rails need a constant grease..
$54.02
Commercial Rail - 20mm wide precision roll-formed u-shaped steel linear rail of 1000mm length, made with steel sheet for low cost and zinc plated for corrosion resistance. Linear Rail only - Carriage part number CR20MCA sold separately 20 mm rail width 1000mm rail length The rails need a constant grease..
$27.11
Stainless steel carriage for the Redi-Rail Low Profile Linear Rail RRL34R, featuring 4 hardened steel gothic arch rollers that glide over the rail's shaft raceways. This model offers enhanced corrosion resistance, making it perfect for use in harsh or cleanroom environments. Like its steel counterpart, it provides smooth and accurate..
$327.92
Steel linear rail for PAC3016 or PAC3016M hardened crown rollers. Part Number PAC2245-024-000 Product Type Steel Linear Rail  - unpainted Length 024"
$52.35
Part Number RR14-024-000 Nominal Size 1.33" Width Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 024.000"
$76.94
Part Number RR14-012-000 Nominal Size 1.33" Width Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 12"
$38.46
U-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing size HVB-053 with or without a horizontal flange. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail only..
$188.33
Redi-Rail Linear Rail is U-shaped and made of aluminum alloy.  This rail is 65mm wide and 500mm long with gothic arches into which are inserted hardened steel raceways. Redi-Rail Linear Rail Only 65mm Width 500mm Length Aluminum alloy body with Hardened Steel raceways Compatible with carriage part number RRS65  Pre-Drilled..
$94.58
Redi-Rail Linear Rail is U-shaped and made of aluminum alloy.  This rail is 45mm wide and 1000mm long with gothic arches into which are inserted hardened steel raceways. Redi-Rail Linear Rail Only 45mm Width 1000mm Length Aluminum alloy body with Hardened Steel raceways Compatible with carriage part number RRS45  Pre-Drilled..
$138.79

CAM Roller Linear Guides

290 products

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

  • Temperature Rating: Ranges from -4°F to +176°F (-20°C to +80°C), with the Hevi-Rail rated at -22°F to +248°F.
  • Maximum Horizontal Static Load: Supports up to 13,308 lb (59 kN), making it suitable for heavy-duty tasks.
  • Maximum Speed: Achieves speeds of up to 8 m/s (315 in/s), perfect for fast-moving operations.
  • Versatile Applications: Cam Roller Technology products are ideal for high-speed requirements and a broad range of loads in fields such as medical equipment, material handling, heavy-duty industrial systems, and sliding doors.

Learn More about our Cam Roller Technology