CAM Roller Linear Guides | CAM Roller Linear Guides

CAM Roller Linear Guides

This robust product line features sturdy, straight rails and hardened gothic arch rollers that are strong, lightweight and corrosion resistant. Each CRT system offers a unique set of precision and strength, including a patented, side-adjustable preload that simplifies installatio... More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

330 products
Close filters
330 products
ROLLER, YOKE .667 OD
ROLLER, CAM FOLLOWER 5/8" ADJ. ASS'Y
ROLLER, YOKE .850 OD
ROLLER, CAM FOLLOWER 5/8" FIXED ASS'Y
ROLLER, YOKE .432 OD
ROLLER, YOKE .558 OD
ROLLER, CAM FOLLOWER 1/2" FIXED ASS'Y
ROLLER, CAM FOLLOWER 1/2" ADJ. ASS'Y
ROLLER, CAM FOLLOWER 7/8" ADJ. ASS'Y
ROLLER, CAM FOLLOWER 1-1/8" ADJ. ASS'Y
ROLLER, CAM YOKE 1 1/8" SEALED CHR PLT
ROLLER, CAM YOKE 7/8" SEALED, SST
ROLLER, CAM FLLWR 5/8" ADJ. ASY SST
ROLLER, CAM FLLWR 5/8" ADJ. ASY CHR PLT
ROLLER, CAM YOKE 1" SEALED CHROME PLATED
ROLLER, YOKE 7/8" W/GROOVE SST
ROLLER, CAM YOKE 7/8" SEALED, CHR PLT
ROLLER, CAM FLLWR 5/8" FIXED ASS'Y SST
ROLLER, CAM FLLWR 5/8" FIXED ASY CHR PLT
ROLLER, YOKE .667 OD SST

CAM Roller Linear Guides

330 products

This robust product line features sturdy, straight rails and hardened gothic arch rollers that are strong, lightweight and corrosion resistant. Each CRT system offers a unique set of precision and strength, including a patented, side-adjustable preload that simplifies installation. 

  • Temperature Rating: -4°F/+176°F (-20°C/+80°C), except Hevi-Rail, -22°F/+248°F  
  • Maximum Horizontal Static Load: 13,308 lb (59 kN) 
  • Maximum Speed: Up to 8 m/s (315 in/s) 

Cam Roller Technology products are ideal for high speeds and a full range of loads required in applications such as medical equipment, material handling, heavy duty industrial systems, sliding doors and more. 

Learn More about our Cam Roller Technology