CAM Roller Linear Guides

CAM Roller Linear Guides

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

290 products
Close filters
290 products
48" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$31.23
24" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$16.86
72" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to request this..
$35.88
48" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$25.84
24" Carbon Steel Linear Rail for V-wheels Size 1 - 20mm diameter Industry Standard V-Groove Roller Bearings, which would include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this..
$12.92
Part Number RR30-1000 Nominal Size 30mm Rail Type Redi-Rail ISO Metric Linear Guide Rail with Steel Rods Rail Length Length: 1000mm
$126.20
Part Number RR18-012-000 Nominal Size 1.92" Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 012.000"
$46.15
Product Type Hardened Crown Roller Bearing with metric thread Part Number PAC3016 Length Fits any length steel rail PAC2245 or PAC2247. Note PAC2245 linear steel rail is unpainted & PAC2247 linear steel rail has a black powder coat finish
$21.83
Part Number PAC2244 Product Type Angle Brackets - 1" Steel - For Mounting Linear Rails Length 1"
$15.81
Adjustable Eccentric Axial Bearing with a 123mm outer diameter. The HVBEA-062 is a key adjustable wheel component within PBC Linear's Hevi-Rail system. Designed to meet the challenges of heavy-duty industrial handling and movement, this adjustable wheel is pivotal for ensuring precise alignment and smooth operation in extreme load-bearing applications. It's..
$242.10
I-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-060 and HVBEA-460 with or without a horizontal flange. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-060 and HVBEA-460 I..
$705.74
I-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-058 and HVBEA-458 with or without a horizontal flange. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-058 and HVBEA-458 I..
$582.20
I-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-059 and HVBEA-459 with or without a horizontal flange. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-060 and HVBEA-460 I..
$588.08
I-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-060 and HVBEA-460 with or without a horizontal flange. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-060 and HVBEA-460 I..
$529.30
I-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-058 and HVBEA-458 with or without a horizontal flange. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-058 and HVBEA-458 I..
$436.66
I-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-057 and HVBEA-457 (eccentric adjustable), with or without horizontal flanges. These rails form the basis of an economical Hevi-Rail® guide system that features easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible..
$476.32
I-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-059 and HVBEA-459 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-059 and HVBEA-49..
$441.05
I-Type Heavy Duty Linear Rail with a length of 1000mm for Axial Bearing sizes HVB-060 and HVBEA-460 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-060 and HVBEA-460..
$352.87
I-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-055 and HVBEA-455 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-055 and HVBEA-455..
$352.78
I-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-057 and HVBEA-457 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-057 and HVBEA-457..
$357.24

CAM Roller Linear Guides

290 products

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

  • Temperature Rating: Ranges from -4°F to +176°F (-20°C to +80°C), with the Hevi-Rail rated at -22°F to +248°F.
  • Maximum Horizontal Static Load: Supports up to 13,308 lb (59 kN), making it suitable for heavy-duty tasks.
  • Maximum Speed: Achieves speeds of up to 8 m/s (315 in/s), perfect for fast-moving operations.
  • Versatile Applications: Cam Roller Technology products are ideal for high-speed requirements and a broad range of loads in fields such as medical equipment, material handling, heavy-duty industrial systems, and sliding doors.

Learn More about our Cam Roller Technology