CAM Roller Linear Guides

CAM Roller Linear Guides

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

290 products
Close filters
290 products
I-Type Heavy Duty Linear Rail with a length of 1000mm for Axial Bearing sizes HVB-058 and HVBEA-458 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-058 and HVBEA-458..
$291.10
I-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-055 and HVBEA-455 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-055 and HVBEA-455..
$264.58
I-Type Heavy Duty Linear Rail with a length of 1000mm for Axial Bearing sizes HVB-059 and HVBEA-459 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-059 and HVBEA-459..
$294.03
I-Type Heavy Duty Linear Rail with a length of 1000mm for Axial Bearing sizes HVB-057 and HVBEA-457 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-057 and HVBEA-457..
$238.16
I-Type Heavy Duty Linear Rail with a length of 1000mm for Axial Bearing sizes HVB-055 and HVBEA-455 with or without a horizontal flange. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion. Linear Rail only Compatible with wheel part number HVB-055 and HVBEA-455 I..
$176.39
U-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-063 and HVBEA-463 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$793.74
U-Type Heavy Duty Linear Rail with a length of 2500mm for Axial Bearing sizes HVB-063 and HVBEA-463 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$992.17
U-Type Heavy Duty Linear Rail with a length of 2500mm for Axial Bearing sizes HVB-062 and HVBEA-462 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$798.00
U-Type Heavy Duty Linear Rail with a length of 2500mm for Axial Bearing sizes HVB-061 and HVBEA-461 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$689.96
U-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-062 and HVBEA-462 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$638.40
U-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-063 and HVBEA-463 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$595.30
U-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-061 and HVBEA-461 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$551.98
U-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-061 and HVBEA-461 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$413.98
U-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-058 and HVBEA-458 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$448.39
U-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-062 and HVBEA-462 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$478.81
U-Type Heavy Duty Linear Rail with a length of 2500mm for Axial Bearing sizes HVB-056 and HVBEA-456 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$452.63
U-Type Heavy Duty Linear Rail with a length of 1000mm for Axial Bearing sizes HVB-063 and HVBEA-463 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$396.87
U-Type Heavy Duty Linear Rail with a length of 1500mm for Axial Bearing sizes HVB-058 and HVBEA-458 with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use. Linear Rail..
$336.29
U-Type Heavy Duty Linear Rail with a length of 2500mm for Axial Bearing sizes HVB-055 and HVBEA-455 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use...
$344.91
U-Type Heavy Duty Linear Rail with a length of 2000mm for Axial Bearing sizes HVB-056 and HVBEA-456 (eccentric adjustable), with or without horizontal flanges. The economical Hevi-Rail® guide systems feature easily interchangeable bearing components that provide even force dispersion in the rails, ensuring durability for a lifetime of continuous use...
$362.10

CAM Roller Linear Guides

290 products

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

  • Temperature Rating: Ranges from -4°F to +176°F (-20°C to +80°C), with the Hevi-Rail rated at -22°F to +248°F.
  • Maximum Horizontal Static Load: Supports up to 13,308 lb (59 kN), making it suitable for heavy-duty tasks.
  • Maximum Speed: Achieves speeds of up to 8 m/s (315 in/s), perfect for fast-moving operations.
  • Versatile Applications: Cam Roller Technology products are ideal for high-speed requirements and a broad range of loads in fields such as medical equipment, material handling, heavy-duty industrial systems, and sliding doors.

Learn More about our Cam Roller Technology