Linear Actuators | Linear Actuators - 6 different types

Linear Actuators

Smooth. Accurate. Repeatable. PBC Linear offers a diverse selection of nine linear actuator families, ensuring the perfect fit for any application. Our linear motion actuators are expertly designed to support an array of uses, from automated conveyors and bottling machines to laboratory equipment and beyond.

Choose from:

  • Three carriage options for different environments: plain bearings, CAM rollers, and profile rails
  • Three transmission types to meet various speed and precision requirements: ball screws, lead screws, and belt drives
  • Compact profiles as small as 28 mm x 32 mm
  • Heavy-duty actuators supporting loads up to 11,200 N
  • Stroke lengths reaching up to 6 meters
  • A range of motor options, including motor mounts, standard stepper motors, and integrated stepper motors

Whether you need compact efficiency or high load support, PBC Linear has the solution to drive your application forward with precision and reliability.

More About Linear Actuators

Browse Categories

Linear Actuators

203 products
Close filters
203 products
Standard Linear Slide Only
Linear Slide, Mounting Plate, and Drive Screw
Driven Linear Slide with Motor Mount, 23A The 2N23A-0800-024.000-AAXR linear slide from PBC Linear is a robust and versatile solution designed for a variety of industrial applications. This ball screw-driven linear slide features a tall profile with a base plate that ensures stability and precision in operation. Key Features: Ball..
Tall profile linear slide Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Linear Slide and Mounting Plate
Tall profile linear slide Alloy Steel shaft material with 0.750 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with plate Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
BLT DRV MTB 55x55x1000 FEMALE 12
Tall profile linear slide with plate Alloy Steel shaft material with 0.500 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide Alloy Steel shaft material with 0.500 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile IVT rail with a carriage Belt driven
Standard Linear Slide Only
ASY TALL,GST,LS,2mm,CFT,N17S
Tall profile GST rail with a carriage Lead Screw driven with 2 mm lead
Number of drive shafts: 1 Single driven Standard carriage, Ball Screw driven with 0.2 mm lead CAM roller carriage guided by Integral-V™ hardened steel raceways Rail size of 55 mm
Belt driven with profile rail carriage of size 80 mm0316mm Length 19mm Diameter  Shaft Type:Left Male Number of carriages: 1
Ball screw driven with profile rail carriage 05 ball screw pitch Rail size of 65 mm
Standard Linear Slide Only

Linear Actuators

203 products

What is a Linear Actuator?

A linear actuator is a piece of machinery that converts rotational motion (from an electric motor or lead screw for instance) into a linear extension or retraction motion, usually of a carriage upon a rail. They can precision control distance and speed and are great for robotic industrial applications.

Our Range of Linear Actuators

Because of our closeness to many separate industries, we have developed and offer a variety of different linear actuators engineered for different environments. Our range includes miniature linear actuators for space-constrained applications, heavy-duty actuators for high-load requirements, and high-speed actuators for rapid positioning tasks. With options like ball screw actuators for high precision, lead screw actuators for cost-effective solutions, and belt-driven actuators for long stroke lengths, we provide the ideal solution for your specific application.

Our linear actuators are compatible with multiple NEMA motor sizes (NEMA 8, 11, 14, 17, 23, 34) and can be customized with different drive types, lead options, and mounting configurations. Designed with robust construction and maintenance-free operation, our actuators ensure reliability and efficiency in even the most demanding environments. Whether you're in industrial automation, medical equipment, aerospace, or any other field, our linear actuators are built to enhance performance and productivity.

Features & Options

  • High precision and efficiency in linear motion.
  • Available in various NEMA motor sizes (NEMA 8, 11, 14, 17, 23, 34).
  • Multiple drive types: ball screw, lead screw, belt-driven systems.
  • Customizable configurations to meet specific application requirements.
  • Robust construction for demanding environments.
  • Optional anti-backlash nuts and preloaded systems for enhanced precision.
  • Maintenance-free operation with self-lubricating components.
  • Capable of handling significant static axial loads.
  • Compact designs ideal for space-constrained applications.
  • High-speed capabilities with smooth and precise linear motion.
  • Available with various lead options and stroke lengths.
  • Equipped with polymer wipers or seal strips to prevent contamination.
  • Integrated with high-quality stepper motors for increased torque and efficiency.
  • Engineered to minimize noise for applications sensitive to sound.
  • Supports precision control and advanced data collection with encoder feedback.
  • Options for manual control with hand brakes or hand cranks.
  • Easy integration with customizable mounting provisions.
  • Operates effectively across extreme temperatures.

Industries Utilizing Our Linear Actuators

  • Industrial Automation
  • Medical Devices and Equipment
  • Aerospace and Defense
  • Robotics
  • Packaging Machinery
  • Semiconductor Manufacturing
  • Laboratory Automation
  • Consumer Electronics
  • Automotive Manufacturing
  • Research and Development Labs
  • Material Handling
  • Pharmaceutical and Biotech
  • Electronics Assembly
  • Precision Instrumentation

Different Drive Types

Our linear actuators come with various drive mechanisms to suit diverse applications:

  • Ball Screw Linear Actuators: Offer high efficiency and precision, ideal for applications requiring smooth and accurate linear motion. They are capable of handling high loads and provide low friction for extended service life.
  • Lead Screw Linear Actuators: Provide a cost-effective solution with excellent accuracy, suitable for applications with moderate speed and load requirements. They are self-locking and can hold position without power.
  • Belt-Driven Linear Actuators: Designed for high-speed applications with longer stroke lengths, offering low noise and smooth operation. They are ideal for tasks that require rapid positioning over extended distances.

Get a Quote or Learn More

Smooth. Accurate. Repeatable Linear Actuators. Our lead screw motors, ball screw motors, belt driven and other actuators offer a wide variety of configurations where customers can select the rail height, bearing type, drive type, and motor size, providing design flexibility with a wide range of features and benefits.

  • Compact profiles as small as 28 mm x 32 mm
  • Large actuators support loads up to 11200 N and travel lengths up to 6 meters
  • Fully enclosed systems available
  • We offer a wide range of actuators designed to fit applications such as automated conveyors, bottling machines, laboratory equipment, and more

Learn more about our linear actuators.