PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Part Number IPS16 Bearing Type Self Aligning Inch Ball Bearing Flange Type Flange Location Shaft Diameter 1.00" Retainer Material Bearing Width Standard Width Bearing Modifications Closed
Part Number IPS20 Bearing Type Self Aligning Inch Ball Bearing Flange Type Flange Location Shaft Diameter 1.25" Retainer Material Bearing Width Standard Width Bearing Modifications Closed
Part Number IPS12 Bearing Type Self Aligning Inch Ball Bearing Flange Type Flange Location Shaft Diameter 3/4" Retainer Material Bearing Width Standard Width Bearing Modifications Closed
Part Number IPS08 Bearing Type Self Aligning Inch Ball Bearing Flange Type Flange Location Shaft Diameter 1/2" Retainer Material Bearing Width Standard Width Bearing Modifications Closed
The D125-0240-000-1 Linear Slide offers an extended 24-inch rail within the robust 125 mm profile, perfectly suited for applications requiring more extensive travel without sacrificing precision or space efficiency. Features & Benefits: 24-inch rail length provides extended range for broader linear movements. Maintains high load capacity up to 1000 lb,..
The D125-0120-000-1 expands the Uni-Guide family with a 125 mm width and 12-inch rail length, specifically designed to handle demanding applications where space and high load capacity are key factors. This linear slide provides robust support and precision in tight spaces, utilizing PBC Linear's Simplicity technology for smooth, quiet operation...
Linear Guide - D Uni-Guide D100CHB-012-000-1  Self-Lubricating Bearing Liner: FrelonGOLD® is standard Nominal Size: 100mm Length: 12.000"  Hand Brake Carriage Count: 1
The D100-0120-000-1 Uni-Guide Linear Slide enhances linear motion solutions with a 100 mm width and a 12-inch rail, tailored for applications requiring a balance between space efficiency and load capacity. It integrates seamlessly into both new and existing systems, offering simplicity and robustness. Features & Benefits: Compact design featuring a..
Expanding the D100 series, the D100-0240-000-1 Uni-Guide offers an extended 24-inch rail for applications that require longer linear motion paths. This model maintains the compact design while providing enhanced travel for more extensive applications. Features & Benefits: 24-inch rail length offers increased travel within a compact 100 mm profile. Supports..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.