PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Part Number VR1 Length 48", Type V-Guide Linear Rail - Carbon Steel
Part Number VR1 Length 24", Type V-Guide Linear Rail - Carbon Steel
Part Number SRM30PD-1000-SL Diameter 30mm" Material 1060 CS Length 1000" Pre-Drilled Yes Type Specified Length
Part Number SRAM25CC-0600-SL Diameter 25mm" Material Ceramic Coated Length 0600" Pre-Drilled Type Specified Length
Part Number SRAM20CC-0600-SL Diameter 20mm" Material Ceramic Coated Length 0600" Pre-Drilled Type Specified Length
Part Number SRAM16CC-0300-SL Diameter 16mm" Material Ceramic Coated Length 0300" Pre-Drilled Type Specified Length
Part Number SRA24CC-018-000-SL Diameter 1 1/2"" Material Ceramic Coated Length 018.-" Pre-Drilled Type
Part Number RR30-1000 Nominal Size 30mm Rail Type Redi-Rail ISO Metric Linear Guide Rail with Steel Rods Rail Length Length: 1000mm
Part Number RR18-012-000 Nominal Size 18" Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 012.000"
Part Number RR14-024-000 Nominal Size 14" Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 024.000"
Part Number RR14-012-000 Nominal Size 14" Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 012.000"
Part Number PAC3016M Product Type Hardened Crown Roller Bearing with metric thread Length
Part Number NIL03SS-012-000-SL Diameter 3/16"" Material 440 SS Length 012.-" Pre-Drilled Type
Part Number MTB080D-6480-19L12 Series MTB Drive Type Belt-Driven Base Size 080 X 080 Drive Type Belt-Driven Shaft Diameter 19 Shaft Type Left Male Carriage Count 1 Guidance Type Profile Rail with 2 runner blocks per carriage Body Length 6480mm
The MR20-0300-1 Miniature Linear Guide embodies the principles of Simplicity technology in a streamlined, effective design suitable for a variety of demanding applications. This model, with a 20 mm base width and a 300 mm rail length, is ideal for environments like semiconductor wafer handling and packaging equipment, where reliable,..
Part Number MTB055D-6300-16L12 Series MTB Drive Type Belt-Driven Base Size 055 X 055 Drive Type Belt-Driven Shaft Diameter 16 Shaft Type Left Male Carriage Count 1 Guidance Type Profile Rail with 2 runner blocks per carriage Body Length 6300mm
The MR15-0300-1 Miniature Linear Guide leverages the innovative Simplicity technology for fast installation and exceptional performance in linear motion applications. This guide, featuring a 15 mm base width and a 300 mm length, is perfectly suited for tasks requiring precision and reliability in a compact form. Features & Benefits: Capable..
Part Number LSRM40-1000-SL Diameter 40mm" Material 1060 CS Length 1000" Pre-Drilled Type Specified Length
Part Number LSRM30PD-0400-SL Diameter 30mm" Material 1060 CS Length 0400" Pre-Drilled Yes Type Specified Length
Part Number LSRM25PD-1000-SL Diameter 25mm" Material 1060 CS Length 1000" Pre-Drilled Yes Type Specified Length

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.