PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Part Number LSRM20PD-0300-SL Diameter 20mm" Material 1060 CS Length 0300" Pre-Drilled Yes Type Specified Length
Part Number LSRM12-0360-SL Diameter 12mm" Material 1060 CS Length 0360" Pre-Drilled Type Specified Length
Part Number LSR48PD-048-000-SL Diameter 3"" Material 1060 CS Length 048.-" Pre-Drilled Yes Type
Part Number LSR48PD-024-000-SL Diameter 3"" Material 1060 CS Length 024.-" Pre-Drilled Yes Type
Part Number LSR48-048-000-SL Diameter 3"" Material 1060 CS Length 048.-" Pre-Drilled Type
Part Number LSR48-024-000-SL Diameter 3"" Material 1060 CS Length 024.-" Pre-Drilled Type
Part Number LSR48-036-000-SL Diameter 3"" Material 1060 CS Length 036.-" Pre-Drilled Type
Part Number LSG32-036-000-SL Diameter 2"" Material 1060 CS Length 036.-" Pre-Drilled Type
Part Number LSG32-024-000-SL Diameter 2"" Material 1060 CS Length 024.-" Pre-Drilled Type
Part Number LSG20-036-000-SL Diameter 1 1/4"" Material 1060 CS Length 036.-" Pre-Drilled Type
Part Number LSG20-024-000-SL Diameter 1 1/4"" Material 1060 CS Length 024.-" Pre-Drilled Type
Part Number LSG16-036-000-SL Diameter 1"" Material 1060 CS Length 036.-" Pre-Drilled Type
Part Number LSG16-024-000-SL Diameter 1"" Material 1060 CS Length 024.-" Pre-Drilled Type
Part Number LSG16-012-000-SL Diameter 1"" Material 1060 CS Length 012.-" Pre-Drilled Type
Part Number LSG10-024-000-SL Diameter 5/8"" Material 1060 CS Length 024.-" Pre-Drilled Type
Part Number LSG10-036-000-SL Diameter 5/8"" Material 1060 CS Length 036.-" Pre-Drilled Type
Part Number KHP06 Bearing Type Thin Wall Ball Bearing ISO Metric Flange Type Square Flange Flange Location Shaft Diameter 6mm Retainer Material Bearing Width Bearing Modifications Closed
Part Number KHP08 Bearing Type Thin Wall Ball Bearing ISO Metric Flange Type Square Flange Flange Location Shaft Diameter 8mm Retainer Material Bearing Width Bearing Modifications Closed
Part Number IPS32 Bearing Type Self Aligning Inch Ball Bearing Flange Type Flange Location Shaft Diameter 2.00" Retainer Material Bearing Width Standard Width Bearing Modifications Closed
Part Number IPS24 Bearing Type Self Aligning Inch Ball Bearing Flange Type Flange Location Shaft Diameter 1.50" Retainer Material Bearing Width Standard Width Bearing Modifications Closed

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.