PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
The D075-0120-000-1 Linear Slide applies PBC Linear's Simplicity technology within a streamlined two-piece aluminum structure, creating a low-profile, efficient solution particularly suited for confined spaces. This model, with its 12-inch rail length and 3.50-inch carriage, simplifies installation while effectively absorbing vibrations, ideal for both simple and complex applications like automation..
The D075-0240-000-1 Uni-Guide, a 24-inch version, extends the functional reach within the 75 mm profile, providing longer travel for broader range motion requirements while maintaining compactness and vibration damping essential for seamless operation. Features & Benefits: Extended 24-inch rail for larger scale projects within limited space. Supports significant loads with..
Incorporating Simplicity technology into a versatile, two-piece aluminum design, the D075-0120-000-1 Uni-Guide Linear Slide is engineered for space-saving efficiency. This 12-inch model suits tight-spaced automation and packaging with its smooth, quiet operation facilitated by FrelonGOLD® liners. Features & Benefits: Ideal for confined spaces with a 75 mm width and 12-inch..
Drive End NEMA17 Single Stack
Motor Option NEMA17 Single Stack
Rail Length 510mm
Number Of Carriages 1
Drive End Blank Plate
Motor Option Blank Plate
Rail Length 200mm
Number Of Carriages 1
Drive End NEMA17 Motor Mount
Motor Option NEMA17 Motor Mount
Rail Length 80mm
Number Of Carriages 1
Drive End Integrated Motor Screw
Motor Option NEMA17 Single Stack
Rail Length 1000mm
Number Of Carriages 1
Drive End Shaft
Motor Option NEMA17 Motor Mount
Rail Length 1000mm
Number Of Carriages 1
Drive End Shaft
Motor Option Motor Mount Adapter Plate
Rail Length 200mm
Number Of Carriages 1
The CFPJR08 extends our line of round center flange mount double JIS metric plain bearings, favored for its extended length and compatibility with Asian standards. It features a high-strength aluminum structure and a Frelon® inner lining, ideal for heavy-duty applications requiring reliable linear motion. Features: Part of the round center..
Part Number BSR0601AXRU-0250-CSN-111-NNN-N Diameter 6mm Lead 1mm Accuracy X Screw Length 250mm Nut Type Cylindrical Nut Backlash Standard Backlash Of 0.05mm Left End Nema 11 Motor (23mm) Right End Encoder
Part Number IVTABK-1200-000-A20A0-1 Series ABK Integral-V Series Product Type Linear Guide Rail Type ABK Length 1200mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
Part Number IVTABK-0400-000-A20A0-1 Series ABK Integral-V Series Product Type Linear Guide Rail Type ABK Length 400mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
Part Number IVTABK-0800-000-A20A0-1 Series ABK Integral-V Series Product Type Linear Guide Rail Type ABK Length 800mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
Part Number IVTAAW-1200-000-A20A0-1 Series AAW Integral-V Series Product Type Linear Guide Rail Type AAW Length 1200mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
Part Number IVTAAW-0400-000-A20A0-1 Series AAW Integral-V Series Product Type Linear Guide Rail Type AAW Length 400mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
Part Number IVTAAW-0800-000-A20A0-1 Series AAW Integral-V Series Product Type Linear Guide Rail Type AAW Length 800mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.