Slew Ring Bearings
Slew Ring Bearings, also known as turntable bearings or slewing bearings, are designed for applications requiring intermittent rotation while managing heavy radial, axial, and moment loads. Each bearing features inner and outer rings with bolt hole patterns for secure mounting. Two main types are available: ball bearing slewing bearings and plain slew ring bearings that slide on self-lubricating polymer pads. Variants include options for electrostatic and FDA compliance, high temperature, or all-weather durability. With outer diameters ranging from 80 mm to 310 mm, these bearings are suitable for applications like solar tracking, medical devices, robotics, radar systems, and satellite antennas.
Slew Ring Bearings
Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0145-0312-STNL ID: 145mm Additional Load Capacity
Plain Slew Ring Bearing - Aluminum SRB-P02-0020-0080-ALNN-M1, Light Weight & Low Cost, ID: 20mm
Plain Slew Ring Bearing - Aluminum SRB-P02-0030-0100-ALNN-M1, Light Weight & Low Cost, ID: 30mm
Plain Slew Ring Bearing - Aluminum SRB-P02-0050-0150-ALNN-M1, Light Weight & Low Cost ID: 50mm
Plain Slew Ring Bearing - Aluminum SRB-P03-0020-0080-ALNN-E2 High Temperature Material ID: 20mm
Slew Ring Bearings
Slew Ring Bearings, also known as turntable bearings or slewing bearings, are designed for applications requiring intermittent rotation while managing heavy radial, axial, and moment loads. Each bearing features inner and outer rings with bolt hole patterns for secure mounting. Two main types are available: ball bearing slewing bearings and plain slew ring bearings that slide on self-lubricating polymer pads. Variants include options for electrostatic and FDA compliance, high temperature, or all-weather durability. With outer diameters ranging from 80 mm to 310 mm, these bearings are suitable for applications like solar tracking, medical devices, robotics, radar systems, and satellite antennas.