Plain Slew Ring Bearing

Plain Slew Ring Bearings

Plain slew ring bearings are designed for applications requiring intermittent rotation while managing heavy radial, axial, and moment loads. These maintenance-free bearings feature replaceable sliding elements for easy installation and exceptional rigidity, utilizing anodized aluminum rings with self-lubricating polymer sliding pads instead of traditional ball bearings. Their grease-free design allows operation in clean rooms or contaminated environments, making them ideal for hard-to-reach applications. Variants include options for electrostatic and FDA compliance, as well as high-temperature and all-weather durability.

More About Plain Slew Ring Bearings

Plain Slew Ring Bearings

46 products
Close filters
46 products
Light Weight Plain Slew Ring Bearing with an inner diameter of 20mm and an outer diameter of 80mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade MN70 plastic,..
$101.89
Light Weight Plain Slew Ring Bearing with an inner diameter of 30mm and an outer diameter of 100mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade MN70 plastic,..
$128.49
Light Weight Plain Slew Ring Bearing with an inner diameter of 50mm and an outer diameter of 150mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade MN70 plastic,..
$164.19
Light Weight Plain Slew Ring Bearing with an inner diameter of 60mm and an outer diameter of 160mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade MN70 plastic,..
$204.87
Anodized Aluminum Plain Slew Ring Bearing with inner diameter of 20mm and outer diameter of 80mm, tailored for heavy-duty applications requiring robust and reliable performance. Designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads, its anodized aluminum outer rings provide excellent strength and durability. The..
$98.39
High Temperature Material Plain Slew Ring Bearing with an inner diameter of 20mm and outer diameter of 80mm, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength..
$122.49
FDA Compliant Aluminum Plain Slew Ring Bearing with an inner diameter of 20mm and outer diameter of 80mm, designed for food and drug handling applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating EPB13..
$93.69
Plain Slew Ring Bearing, with external geared teeth, featuring an inner diameter of 20mm and an outer diameter of 81mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power transmission..
$129.18
Anodized Aluminum Plain Slew Ring Bearing with inner diameter of 30mm and outer diameter of 100mm, tailored for heavy-duty applications requiring robust and reliable performance. Designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads, its anodized aluminum outer rings provide excellent strength and durability. The..
$133.73
High Temperature Material Plain Slew Ring Bearing with an inner diameter of 30mm and outer diameter of 100mm, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength..
$166.98
FDA Compliant Aluminum Plain Slew Ring Bearing with an inner diameter of 30mm and outer diameter of 100mm, designed for food and drug handling applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating EPB13..
$127.23
Plain Slew Ring Bearing, with external geared teeth, featuring an inner diameter of 30mm and an outer diameter of 111mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power transmission..
$188.88
Anodized Aluminum Plain Slew Ring Bearing with inner diameter of 50mm and outer diameter of 150mm, tailored for heavy-duty applications requiring robust and reliable performance. Designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads, its anodized aluminum outer rings provide excellent strength and durability. The..
$206.19
High Temperature Material Plain Slew Ring Bearing with an inner diameter of 50mm and outer diameter of 150mm, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength..
$277.26
FDA Compliant Aluminum Plain Slew Ring Bearing with an inner diameter of 50mm and outer diameter of 150mm, designed for food and drug handling applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating EPB13..
$200.34
Plain Slew Ring Bearing, with external geared teeth, featuring an inner diameter of 50mm and an outer diameter of 162mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power transmission..
$315.45
Anodized Aluminum Plain Slew Ring Bearing with inner diameter of 60mm and outer diameter of 160mm, tailored for heavy-duty applications requiring robust and reliable performance. Designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads, its anodized aluminum outer rings provide excellent strength and durability. The..
$202.56
High Temperature Material Plain Slew Ring Bearing with an inner diameter of 60mm and outer diameter of 160mm, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength..
$259.44
FDA Compliant Aluminum Plain Slew Ring Bearing with an inner diameter of 60mm and outer diameter of 160mm, designed for food and drug handling applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating EPB13..
$199.35
Plain Slew Ring Bearing, with external geared teeth, featuring an inner diameter of 60mm and an outer diameter of 167mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power transmission..
$342.66
46 products

Plain Slew Ring Bearings

46 products

Plain slew ring bearings are designed for applications requiring intermittent rotation while managing heavy radial, axial, and moment loads. These maintenance-free bearings feature replaceable sliding elements for easy installation and exceptional rigidity, utilizing anodized aluminum rings with self-lubricating polymer sliding pads instead of traditional ball bearings. Their grease-free design allows operation in clean rooms or contaminated environments, making them ideal for hard-to-reach applications. Variants include options for electrostatic and FDA compliance, as well as high-temperature and all-weather durability.

  • Outer diameters range from 80 mm to 310 mm
  • Maintenance-free and self-lubricating, reducing maintenance and downtime
  • High load capacity, handling up to 45,000 N static and 12,000 N dynamic loads
  • Easy installation with simplified assembly and replaceable sliding elements
  • Durable construction with strong anodized aluminum rings and polymer pads
  • Wide temperature range for consistent performance from -40°C to 120°C (248°F)
  • Versatile material options including FDA-grade, high-temperature, and ESD materials
  • High-speed capability supporting up to 600 rpm for dynamic operations