Ball Roller Slew Ring Bearings (Slewing Bearings)

Ball Bearing Slew Ring Bearings

Ball Bearing Slew Ring Bearings (Slewing Bearings), with outer diameters from 80 mm to 310 mm, designed for applications requiring intermittent rotation while managing heavy radial, axial, and moment loads. Featuring deep groove raceways and larger balls, these bearings ensure smooth rotation and can handle high moment, thrust, and radial loads. Enhanced sealing systems, including larger seals and dust covers, protect against contaminants and retain lubrication. Made from durable steel, these bearings are reliable in tough environments. Also known as slew rings, they are ideal for precise rotational motion in robotics, medical equipment, solar tracking, radar systems, and wind turbines. 

More About Ball Bearing Slew Ring Bearings

Ball Bearing Slew Ring Bearings

13 products
Close filters
13 products
Ball Bearing Slew Ring Bearing with an ID of 50mm and an OD of 110mm. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals protect against dust and debris. The..
$1,547.32
Ball Bearing Slew Ring Bearing with an ID of 50mm and an OD of 110mm. The threaded holes allow for secure and flexible mounting. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural..
$1,591.61
Ball Bearing Slew Ring Bearing with an ID of 65mm and an OD of 135mm. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals protect against dust and debris. The..
$1,591.61
Ball Bearing Slew Ring Bearing with an ID of 65mm and an OD of 135mm. The threaded holes allow for secure and flexible mounting. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural..
$1,697.23
Ball Bearing Slew Ring Bearing with an ID of 122mm and an OD of 226mm. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals protect against dust and debris. The..
$1,960.66
Ball Bearing Slew Ring Bearing with an ID of 122mm and an OD of 226mm. The threaded holes allow for secure and flexible mounting. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural..
$2,030.57
Ball Bearing Slew Ring Bearing with an ID of 143mm and an OD of 249mm. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals protect against dust and debris. The..
$1,833.35
Ball Bearing Slew Ring Bearing with an ID of 143mm and an OD of 249mm. The threaded holes allow for secure and flexible mounting. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural..
$2,173.77
Ball Bearing Slew Ring Bearing with an ID of 145mm and an OD of 300mm. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals protect against dust and debris. The..
$3,394.48
Ball Bearing Slew Ring Bearing with an ID of 145mm and an OD of 300mm. The threaded holes allow for secure and flexible mounting. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural..
$3,626.87
Ball Bearing Slew Ring Bearing with an ID of 145mm and an OD of 312mm and strenghtened with additional load capacity. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals..
$3,437.67
Ball Bearing Slew Ring Bearing with an ID of 170mm and an OD of 310mm. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural integrity. Elastomer seals protect against dust and debris. The..
$3,887.19
Ball Bearing Slew Ring Bearing with an ID of 170mm and an OD of 310mm. The threaded holes allow for secure and flexible mounting. Suitable for applications requiring intermittent rotation under large loads. The four-point contact ball design ensures optimal load distribution and durability, while the rectangular cross-section increases structural..
$4,223.15

Ball Bearing Slew Ring Bearings

13 products

Ball Bearing Slew Ring Bearings (Slewing Bearings), with outer diameters from 80 mm to 310 mm, designed for applications requiring intermittent rotation while managing heavy radial, axial, and moment loads. Featuring deep groove raceways and larger balls, these bearings ensure smooth rotation and can handle high moment, thrust, and radial loads. Enhanced sealing systems, including larger seals and dust covers, protect against contaminants and retain lubrication. Made from durable steel, these bearings are reliable in tough environments. Also known as slew rings, they are ideal for precise rotational motion in robotics, medical equipment, solar tracking, radar systems, and wind turbines. 

Slewing Bearing Infographic Describing the different parts that make up a slew ring bearing
Inner and Outer Rings (1 and 2)

The bearing comprises an inner and outer ring made of medium carbon steel. Each ring features at least one precision raceway designed to transfer loads and relative motion between different equipment structures.

Rolling Elements (3)

Hardened chrome alloy steel balls act as the rolling elements, facilitating relative rotation and load transmission between the inner and outer rings.

Spacers (4)

Plastic spacers separate the rolling elements and are engineered to reduce friction, skidding, and jamming during rotation, which can result from load distribution and distortion of the mounting structures and bearing rings during equipment operation.

Mounting Holes (5)

Slewing ring bearings have uniformly spaced through holes. If a special bolt pattern or tapped hole is required, contact our application engineers.

Seals (6)

Each side of the slewing ring bearings is equipped with an elastomer seal to retain lubricant and protect the bearing from dust and small particle contamination. These seals are compatible with most general-purpose lubricants containing mineral oil and greases with lithium or calcium thickeners.

Loading (Filler) Plug (7)

A hole is drilled into the non-geared ring to allow the balls to be loaded into the final slewing ring assembly. This hole is then sealed with a taper pin. Removing the load plug will void the warranty.

Gear (8)

Some series of Slew Ring Bearings have gears on the inner or outer ring.

Grease Fitting (9)

A grease fitting is provided in one of the bearing rings for periodic lubrication of the raceway and internal components, with larger bearings having more fittings.

Identification (10)

The bearing part number and serial number are located next to the filler plug.