PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
The SRA08SS-036.000-SL is a comprehensive solution within the 440 Stainless Steel Shaft Aluminum Rail Assembly line, designed for applications demanding robust support and high load capacity. This assembly features a 0.500-inch diameter stainless steel shaft coupled with a 36-inch aluminum support rail, providing a perfect blend of strength, corrosion resistance,..
Extending the capabilities of linear motion systems, the SRAM12-0600-SL provides a longer 600 mm aluminum support rail paired with a 12 mm hardened steel shaft. Ideal for projects requiring extended travel with high load support. Features & Benefits: 12 mm Shaft Diameter: Maintains compactness while ensuring effective linear guidance. Extended..
The SRAM20-0900-SL is part of the larger dimension offerings in the series, featuring a 20 mm diameter steel shaft and a 900 mm length aluminum rail. This assembly is tailored for situations requiring greater load capacities and longer linear travels. Features & Benefits: Larger Shaft Diameter: 20 mm for enhanced..
The SRAM12-0360-SL Steel Shaft Aluminum Rail Assembly combines high-strength materials to offer a robust solution for linear motion applications. This assembly features a 12 mm diameter hardened steel shaft paired with a 360 mm length aluminum support rail, designed for applications where high load carrying capacity and precision are paramount...
The NIL03SS-003.000-SL represents a precise segment of PBC Linear's stainless steel shafting, optimized for use with high-performance Simplicity FrelonGOLD® lined bearings. This 3-inch shaft offers a harmonious balance between durability and precise motion control, ideal for various linear motion applications. Features & Benefits: Length: 3 inches for compact applications requiring..
The D075CHB-036-000-1 model extends the corrosion-resistant Uni-Guide options to a 36-inch length, providing ample travel for operations in environments where typical linear guides falter, without sacrificing space efficiency. Features & Benefits: 36-inch rail accommodates longer movements in corrosive settings. 1000 lb static load capacity offers robustness for extensive industrial use...
The HVBEA-062 is a key adjustable wheel component within PBC Linear's Hevi-Rail system. Designed to meet the challenges of heavy-duty industrial handling and movement, this adjustable wheel is pivotal for ensuring precise alignment and smooth operation in extreme load-bearing applications. It's an essential element for systems requiring variable configurations and..
The FJCN150 plain linear bearing for 150mm shafts is a larger variant within our FJCN series of open compensated linear plain bearings, adhering to the JIS metric standards. Its green anodized aluminum shell is a hallmark of this series, ensuring compatibility and interchangeability with other linear motion systems. Designed specifically..
As the longest option, the PAC2247-0072 provides a 720-inch powder-coated rail for extended linear motion requirements. Its coating offers additional resilience, making it ideal for comprehensive applications needing extra protection. Features: Length: 720 inches. Powder-coated steel construction for long-lasting performance. Ideal for extensive linear systems requiring additional environmental protection.
The PAC2245-0012 steel rail, measuring 120 inches in length, serves as a foundational component for the Hardened Crown Roller Bearings system. This rail provides a stable and precise guide, ensuring smooth linear motion and is ideal for various industrial applications. Features: Length: 120 inches. Made from high-strength steel. Supports smooth..
The PAC2247-0048 is a long, powder-coated steel rail measuring 480 inches, designed to accommodate expansive linear motion systems. This rail ensures continued performance and protection against wear and environmental conditions. Features: Length: 480 inches. Powder-coated for superior durability and corrosion resistance. Supports extensive linear motion with protective finishing.
Extending to 240 inches, the PAC2247-0024 powder-coated steel rail combines length with protective coating. It offers a reliable guide for linear motion, suitable for applications where extra resilience against environmental factors is needed. Features: Length: 240 inches. Finished with a powder coat for additional protection. Suitable for longer linear motion..
The PAC2247-0012 is a 120-inch long powder-coated steel rail, offering corrosion resistance and durability. This rail provides a smooth surface for the Hardened Crown Roller Bearings, making it suitable for various environments and applications. Features: Length: 120 inches. Powder-coated steel for enhanced durability and corrosion resistance. Ideal for environments requiring..
The PAC2245-0024 extends the capabilities of linear motion systems with its 240-inch length. This steel rail is specifically crafted to support the Hardened Crown Roller Bearings, offering a stable and reliable platform for various industrial applications. Features: Length: 240 inches. Material: Durable steel. Suitable for supporting extended linear movements.
The PAC2245-0048 is a long, 480-inch steel rail designed to accommodate the PBC Linear Hardened Crown Roller Bearings. It provides an extended pathway for linear motion, ideal for large-scale industrial mechanisms requiring robust support and precision. Features: Length: 480 inches. Material: High-strength steel. Engineered for large-scale linear motion systems.
A prime choice for applications requiring robust linear motion capabilities, this Grade 10 Ball Screw belongs to our miniature metric ball screw series and is designed for NEMA 23 Power Plus motors. The flange-style nut and extended length make it perfect for high-torque applications in compact setups. Features: Elite unit..
Enhance your compact yet demanding applications with this long-form Grade 10 Ball Screw from our miniature metric ball screw series, optimized for NEMA 23 single stack motors. The flange-style nut promotes straightforward installation, ideal for systems where space is limited but extended linear motion is needed. Features: Part of the..
This Grade 10 Ball Screw is a critical component of our miniature metric ball screw motor series, providing an efficient linear motion solution tailored for NEMA 23 Power Plus motors. Featuring a flange-style nut, this model is perfect for high-torque applications in compact areas. Features: Specialized within the miniature metric..
Elevate the performance of your compact systems with this Grade 10 Ball Screw from our miniature metric ball screw motor series, designed for integration with NEMA 23 single stack motors. It features a flange-style nut for efficient installation and is ideal for applications requiring precise linear motion in small footprints...
This Grade 10 Ball Screw, a vital part of our miniature metric ball screw series, is designed for demanding applications requiring both extended length and high torque. Compatible with NEMA 17 double stack motors, it features a flange-style nut for straightforward integration into sophisticated projects. Features: Premium component of the..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.