PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
BSR08025SRU-0250-RSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2.5 mm, 250 mm):Combining speed with extended length, the 250 mm version offers the benefits of a 2.5 mm lead, suitable for applications requiring quick positioning over longer distances. Features & Benefits: Extended travel capabilities with enhanced lead for rapid positioning. Durable construction..
BSR08025SRU-0150-RSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2.5 mm, 150 mm):Unique for its 2.5 mm lead, this assembly provides faster travel per rotation, making it ideal for dynamic applications where speed and compact size are crucial. Features & Benefits: Higher lead for increased travel speed. Compact 150 mm length suitable..
BSR0801AXRU-0250-RSN-NNN-NNN-N (8 mm, 1 mm, 250 mm):Offering more extended travel with the reliability of an 8 mm diameter, this 250 mm ball screw assembly is designed for projects requiring both precision and length. Features & Benefits: Increased length for more extensive linear motion needs. Flange-style nut ensures secure mounting and..
BSR0801AXRU-0150-RSN-NNN-NNN-N (8 mm, 1 mm, 150 mm): This model increases the diameter to 8 mm, enhancing the assembly's load-bearing capabilities. The 150 mm length and flange-style nut make it versatile for medium-scale applications. Features & Benefits: 8 mm diameter provides enhanced strength and load capacity. The flange nut design facilitates..
BSR0601AXRU-0250-RSN-NNN-NNN-N (6 mm, 1 mm, 250 mm): Extending the reach, this 250 mm ball screw assembly maintains compactness while allowing for longer linear motion, featuring a flanged nut for easy integration into design frameworks. Features & Benefits: Extended 250 mm length accommodates larger projects without sacrificing space. Flange nut for..
BSR0601AXRU-0150-RSN-NNN-NNN-N (6 mm, 1 mm, 150 mm): Crafted with precision, the BSR0601AXRU-0150-RSN miniature metric ball screw assembly features a 6 mm diameter, a 1 mm lead, and a 150 mm length. The flange-style nut simplifies mounting to plates or blocks, enhancing ease of installation and removal in compact applications. Features..
BSR1002AXRU-0500-CSN-NNN-NNN-N (10 mm, 2 mm, 500 mm): This assembly stands out with a 500 mm length, maximizing the travel distance. With a 10 mm diameter and a 2 mm lead, it's tailored for applications requiring extended reach without sacrificing precision or load capacity. Features & Benefits: Extended 500 mm length..
BSR1002AXRU-0200-CSN-NNN-NNN-N Grade 10 Ball Screw (10 mm, 2 mm, 200 mm):Expanding the series, this model features a 10 mm diameter and a 2 mm lead, providing a sturdy and precise solution for linear motion needs over a 200 mm length, ideal for applications demanding both precision and strength. Features &..
BSR0802AXRU-0250-CSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2 mm, 150 mm):Incorporating a 150 mm length with an 8 mm diameter and a 2 mm lead, this model provides compact, efficient linear motion control, suitable for precise and swift positioning tasks. Features & Benefits: Compact 150 mm length ideal for tight..
BSR0802AXRU-0150-CSN-NNN-NNN-N (8 mm, 2 mm, 250 mm): A unique configuration in the series, featuring an 8 mm diameter with a 2 mm lead over a 250 mm length, optimizing both speed and precision in linear movement. Features & Benefits: 2 mm lead offers a balanced compromise between speed and positional..
BSR08025SRU-0250-CSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2.5 mm, 250 mm):This variant offers a 250 mm rail with an 8 mm diameter and a 2.5 mm lead, designed for applications requiring quick movement over longer distances within a minimal footprint. Features & Benefits: Extended 250 mm length accommodates more extensive..
BSR08025SRU-0150-CSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2.5 mm, 150 mm):This assembly enhances the BSR series with a 2.5 mm lead, offering faster travel per turn without compromising precision. The 150 mm length ensures compact yet effective linear motion capabilities. Features & Benefits: 8 mm diameter coupled with a unique..
BSR0801AXRU-0250-CSN-NNN-NNN-N (8 mm, 1 mm, 250 mm): With a 250 mm length, the BSR0801AXRU-0250-CSN model offers longer travel with an 8 mm diameter and 1 mm lead, perfectly balancing size and functionality for more extensive linear applications. Features & Benefits: 250 mm length for increased linear travel in compact environments...
BSR0801AXRU-0150-CSN-NNN-NNN-N (8 mm, 1 mm, 150 mm): Elevate your project with the BSR0801AXRU-0150-CSN assembly, boasting an 8 mm diameter for enhanced rigidity and a 1 mm lead for fine motion control, all within a 150 mm length. Features & Benefits: 8 mm diameter provides increased strength for higher load applications...
BSR0601AXRU-0250-CSN-NNN-NNN-N (6 mm, 1 mm, 250 mm): This 250 mm version extends the capabilities of the BSR series, maintaining the compact and efficient design while providing additional travel for extended linear motion needs. Features & Benefits: Extended 250 mm length accommodates longer travel requirements. 6 mm diameter and 1 mm..
BSR0601AXRU-0150-CSN-NNN-NNN-N (6 mm, 1 mm, 150 mm): Experience precision movement with the American-made BSR0601AXRU-0150-CSN miniature metric ball screw assembly. This model features a 6 mm diameter with a 1 mm lead and a 150 mm length, optimized for compact applications requiring high accuracy and reliability. Features & Benefits: Compact design..
The LSRA48-024.000-SL assembly from PBC Linear integrates precision case-hardened and ground shafting with a steel low support rail to ensure full-length support of linear shafting. This assembly, featuring a 3-inch diameter shaft and a 24-inch length support rail, is designed for applications demanding high load carrying capacity and precision alignment...
Expanding the possibilities of linear motion support, the SRM50PD-1000-SL provides an enhanced structure for larger setups. With its 50 mm compatibility and a 1000 mm length, this predrilled aluminum support rail is engineered for applications demanding high load capacities and extended support without the risk of binding or sagging. Features..
The SRM40PD-0600-SL from PBC Linear offers a robust solution for linear motion systems, providing full-length support with its predrilled aluminum alloy rail. Designed for seamless compatibility with 40 mm predrilled linear shafting, this 600 mm support rail ensures rigid, continuous backing to eliminate shaft deflection or sag, thus enhancing the..
The SRA48CC-024.000-SL embodies the integration of advanced materials and engineering in the Ceramic Coated Shaft, Aluminum Rail Assembly lineup. Designed for high-demand applications, this assembly features a 3-inch diameter hardened steel shaft with a ceramic-like coating, combined with a 24-inch predrilled aluminum support rail. This assembly is particularly suited for..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.