PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
The IP4GW 1/4" IP-W (Inch) Closed Wide Linear Ball Bearing is engineered for precision and durability. With a nominal diameter of 0.25 inches, this bearing features a four-ball circuit and a weight of 18 grams. Its major dimensions include a standard closed size with a dr tolerance of 0/-0.0004 inches,..
Self-aligning open linear ball bearing with an ID of 50mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning open linear ball bearing with an ID of 40mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning open linear ball bearing with an ID of 30mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning open linear ball bearing with an ID of 25mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning open linear ball bearing with an ID of 20mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning open linear ball bearing with an ID of 16mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning closed linear ball bearing with an ID of 50mm (internal diameter) Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning closed linear ball bearing with an ID of 40mm (internal diameter) Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning closed linear ball bearing with an ID of 30mm (internal diameter) Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning closed linear ball bearing with an ID of 25mm (internal diameter) Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning closed linear ball bearing with an ID of 20mm (internal diameter) Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
Self-aligning closed linear ball bearing with an ID of 16mm (internal diameter) Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
MTB105D-2250-25L12 - MTB Linear Belt Driven Actuator Series Driven to Excel in Larger Systems The MTB105D-2250-25L12 is an advanced, high-speed, belt-driven linear actuator designed for extensive use in multi-axis, medium- to large-sized Cartesian gantry systems. This actuator boasts a substantial length of 2250 mm and features a male shaft of..
MTB105D-1250-25F12 - MTB Linear Belt Driven Actuator Series Driven to Excel in Larger Systems The MTB105D-1250-25F12 is a versatile, high-speed, belt-driven linear actuator tailored for integration into medium- to large-sized Cartesian gantry systems. This actuator, with a length of 1250 mm, features a female shaft of 25 mm diameter. It..
MTB105D-0850-25L12 - MTB Linear Belt Driven Actuator Series Driven to Excel in Larger Systems The MTB105D-0850-25L12 is a high-speed, belt-driven linear actuator designed for multi-axis, medium- to large-sized Cartesian gantry systems. This actuator, with an 850 mm length, is equipped with a male shaft of 25 mm diameter, mounted on..
BSR1002AXRU-0500-RSN-NNN-NNN-N Grade 10 Ball Screw (10 mm, 2 mm, 500 mm):The BSR1002AXRU-0500-RSN ball screw assembly extends the length to 500 mm, making it suitable for applications that require longer travel distances. This assembly remains compact and precise, with a 10 mm diameter and a 2 mm lead. Features & Benefits:..
BSR1002AXRU-0200-RSN-NNN-NNN-N (10 mm, 2 mm, 200 mm): Precision and strength are the hallmarks of the BSR1002AXRU-0200-RSN model. With a 10 mm diameter and a 2 mm lead, this 200 mm long ball screw assembly is built for robust applications where space is at a premium yet a high degree of..
Step up your machinery’s precision with the BSR0802AXRU-0250-RSN-NNN-NNN-N miniature metric ball screw assembly, proudly manufactured in the USA* by PBC Linear. This specific model boasts a user-friendly flange nut, enabling effortless integration into your assemblies. It is designed for secure mounting to plates or blocks, courtesy of the conveniently located..
Dive into the world of precision with the American-made* BSR0802AXRU-0150-RSN-NNN-NNN-N miniature metric ball screw assembly from PBC Linear. This model, designed for compact applications, features a flange nut that simplifies both installation and removal. The flanged ball nut is engineered for easy attachment to plates or blocks using bolts or..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.