PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Optimized for compact applications, this high-performance linear motion  Grade 10 Ball Screw actuator is part of our miniature metric ball screw motor series. Featuring a flange-style nut and compatible with NEMA 14 motors, it offers ease of installation and robust performance, perfect for precise movements in limited spaces. Features: Integral..
Elevate the precision and efficiency of your compact linear motion projects with this  Grade 10 Ball Screw from our specialized miniature metric ball screw series. It is perfectly matched with NEMA 11 motors and features a user-friendly flange-style nut, making it an excellent choice for applications requiring high precision in..
Optimize your compact applications with this high-performance linear motion actuator from our  Grade 10 miniature metric ball screw motor series. This assembly, featuring a practical flange-style nut and compatible with NEMA 11 motors, simplifies installation and enhances operational efficiency, especially in limited spaces. Features: Part of the miniature metric ball..
Elevate your compact linear motion applications with this  Grade 10 Ball Screw from our miniature ball screw series. The assembly, integrating a flange-style nut, is specifically tailored for ease of use and rapid integration in systems using NEMA 8 motors. It's the perfect solution for projects demanding high precision in..
This  Grade 10 Ball Screw miniature ball screw assembly is designed to enhance the efficiency of compact applications requiring high-performance linear motion. Featuring a flange-style nut, this actuator simplifies installation and removal processes within assembly lines. Compatible with NEMA 8 motors, it's ideal for systems requiring precision in a small..
Elevate your advanced applications with this Grade 10 Ball Screw from our miniature metric ball screw series, specifically designed for the NEMA 23 Power Plus motors. This model provides unmatched length and power in a compact form, ensuring superior performance in precision-demanding environments. Features: Advanced option within the miniature metric..
This long-format Grade 10 Ball Screw is part of our esteemed miniature ball screw series, offering precision linear motion solutions tailored for NEMA 23 double stack motors. It is perfect for applications where length and high torque capacity are necessary without compromising on space and efficiency. Features: Extended part of..
Extend the capabilities of your compact applications with our versatile miniature Grade 10 Ball Screw assembly, designed for those who require the extended length without sacrificing the precision provided by NEMA 23 single stack motors, ideal for sophisticated, space-constrained setups. Features: Integral to the miniature metric ball screw series. Diameter:..
This Grade 10 Ball Screw is a powerhouse of precision, part of our specialized miniature metric ball screw series, and designed to accommodate NEMA 23 Power Plus motors. It stands out in applications where high torque and compact design are essential, ensuring optimal performance without the bulk. Features: Specialized in..
Crafted for high-precision applications, this Grade 10 Ball Screw enhances our miniature metric ball screw series. It's engineered for integration with NEMA 23 double stack motors, providing a compact solution that delivers on both performance and reliability in space-restricted environments. Features: Part of the miniature metric ball screw assembly series...
Enhance your precision-driven projects with our high-performance linear motion Grade 10 Ball Screw actuator, perfectly suited for compact spaces. This assembly, designed for seamless integration with NEMA 23 single stack motors, optimizes efficiency without sacrificing power, ideal for demanding applications requiring a compact footprint. Features: Miniature metric ball screw assembly...
This Grade 10 Ball Screw extends the capabilities of our miniature ball screw series to fit double stack NEMA 17 motors, ideal for extensive linear motion tasks requiring precision, strength, and compact design in demanding environments. Features: Advanced part of the miniature metric ball screw set. Diameter: 10 mm; Lead:..
Designed for demanding applications where length and precision are critical, this Grade 10 Ball Screw is an integral part of our miniature series, providing unmatched performance and compatibility with single stack NEMA 17 motors in space-restricted environments. Features: Extended component of the miniature metric ball screw series. Diameter: 10 mm;..
Tailored for those requiring robust performance in confined areas, this Grade 10 Ball Screw is designed to match the power of double stack NEMA 17 motors, ensuring seamless operation in precision applications. Features: Miniature metric ball screw assembly variant. Diameter: 10 mm; Lead: 2 mm; Length: 200 mm. Compatible with..
A highlight of our miniature ball screw series, this Grade 10 Ball Screw marries the compactness required for small spaces with the high performance of single stack NEMA 17 motors, ideal for tasks requiring both precision and strength. Features: Part of the compact metric ball screw series. Diameter: 10 mm;..
Optimized for extended linear motion in tight spaces, this Grade 10 Ball Screw is a crucial part of our miniature metric ball screw series, designed for those who require precision without compromise, compatible with single stack NEMA 17 motors. Features: Component of the miniature metric ball screw collection. Diameter: 8..
Ideal for high-precision, compact applications, this Grade 10 Ball Screw enhances our miniature ball screw series with its compatibility with single stack NEMA 17 motors, offering superior linear motion solutions in a streamlined design. Features: Integral part of the miniature metric ball screw family. Diameter: 8 mm; Lead: 2 mm;..
This Grade 10 Ball Screw is a standout in our lineup, combining the precision required for delicate applications with the compact design essential for space-restricted environments, compatible with single stack NEMA 17 motors for seamless integration and high performance. Features: Miniature metric ball screw series component. Diameter: 8 mm; Lead:..
Part of our precision-engineered series, this miniature ball screw assembly is tailored for applications demanding high accuracy in compact spaces, making it an ideal match for single stack NEMA 17 motors, with its unique lead and cylindrical nut design. Features: Miniature metric ball screw assembly. Diameter: 8 mm; Lead: 2.5..
Designed for longer-range precision tasks, this Grade 10 Ball Screw showcases our engineering prowess in creating compact, high-performance linear actuators that complement single stack NEMA 17 motors, ensuring optimal performance in tight spaces. Features: Integrated into the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2 mm; Length: 250..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.