PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
This Grade 10 Ball Screw is a testament to our commitment to innovation and precision in the miniature ball screw industry. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with a single stack NEMA 17 motor. Features: Part of the miniature metric ball screw series. Diameter: 8..
Optimized for compact applications requiring extended linear motion, this  Grade 10 Ball Screw is part of our specialized series that provides precise and efficient performance, perfectly complementing NEMA 17 motors in a streamlined package. Features: Miniature metric ball screw assembly. Diameter: 6 mm; Lead: 1 mm; Length: 250 mm. Suitable..
Elevate your compact designs with our high-performance linear motion  Grade 10 Ball Screw actuator, ideal for applications requiring precision in limited spaces. This model integrates seamlessly with NEMA 17 motors, featuring a durable and efficient design for streamlined operation. Features: Miniature metric ball screw assembly. Diameter: 6 mm; Lead: 1..
Part of our expansive miniature ball screw series, this Grade 10 Ball Screw is meant for extended-length applications requiring precision linear motion in a compact design, fitting NEMA 14 motors and providing unparalleled performance. Features: Extended length option in the miniature metric ball screw series. Diameter: 10 mm; Lead: 2..
This Grade 10 Ball Screw of our miniature metric ball screw series is designed for larger diameter applications that require precise linear motion in compact spaces, suitable for NEMA 14 motors, offering enhanced capacity and precision. Features: A larger variant in the miniature metric ball screw series. Diameter: 10 mm;..
Enhance compact applications with our BSR0802AXRU-0250-CSN-140-NNN-N Grade 10 Ball Screw, designed for high precision in tight spaces, compatible with NEMA 14 motors. This part of our miniature ball screw series brings efficiency and precision to demanding tasks. Features: Part of the compact metric ball screw series. Diameter: 8 mm; Lead:..
This Grade 10 Ball Screw extends our miniature ball screw series, providing a compact solution for high-precision linear motion, compatible with NEMA 14 motors, and designed for space-sensitive applications with its unique dimensions and lead. Features: Component of the miniature metric ball screw collection. Diameter: 8 mm; Lead: 2 mm;..
This Grade 10 Ball Screw from our miniature metric ball screw series offers precise linear motion in a compact form, suitable for NEMA 14 motors, with a unique lead designed for specialized linear movement applications. Features: Integral part of the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2.5..
Part of our specialized miniature metric ball screw motor series, this assembly is optimized for applications requiring precise and compact linear motion solutions, compatible with NEMA 14 motors and featuring a unique lead for specialized requirements. Features: A specialized component of the miniature metric ball screw set. Diameter: 8 mm;..
Elevate your compact applications with the BSR0801AXRU-0250-CSN-140-NNN-N Grade 10 Ball Screw, a precise and efficient component of our miniature ball screw series, designed for seamless integration with NEMA 14 motors for superior linear motion. Features: Belongs to the miniature metric ball screw series. Diameter: 8 mm; Lead: 1 mm; Length:..
A Grade 10 Ball Screw of our miniature metric ball screw motor series, this model brings enhanced precision to compact spaces, featuring compatibility with NEMA 14 motors and a design focused on high-performance linear motion. Features: Part of the miniature metric ball screw collection. Diameter: 8 mm; Lead: 1 mm;..
Designed for compact yet demanding applications, this  Grade 10 Ball Screw from our miniature ball screw series ensures high precision and efficiency, compatible with NEMA 14 motors, and perfect for extended linear motion needs. Features: Integrated into the miniature metric ball screw lineup. Diameter: 6 mm; Lead: 1 mm; Length:..
This is a high-precision component  Grade 10 Ball Screw of our miniature metric ball screw motor series, optimized for compact applications requiring precise linear motion. It pairs excellently with NEMA 14 motors, designed for streamlined integration in tight spaces. Features: Part of the miniature metric ball screw series. Diameter: 6..
Introducing the BSR0601ASRU-0250-CSN-111-NNN-N Grade 10 Ball Screw from our innovative miniature metric ball screw series, this unit is specifically engineered to deliver top-tier linear motion solutions in compact spaces. Compatible with the NEMA 11 motor and equipped with a cylindrical-style nut, this assembly excels in applications requiring precise, compact, and efficient..
Enhance your precision machinery with our BSR0601ASRU-0150-CSN-111-NNN-N Grade 10 Ball Screw, a distinguished member of our miniature metric ball screw motor series designed for compact high-performance linear motion applications. This assembly integrates seamlessly with a NEMA 11 motor, featuring a cylindrical-style nut for a more streamlined design. Suited for spaces where..
Introducing the BSR0601ASRU-0250-CSN-080-NNN-N  Grade 10 Ball Screw, an extension of our compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality standards, including a cylindrical-style nut and NEMA 08 motor compatibility. Features: Extended length..
Experience compact and efficient linear motion with the BSR0601ASRU-0150-CSN-080-NNN-N,  Grade 10 Ball Screw part of our miniature metric ball screw motor series. Perfect for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility with NEMA 08 motors. Features: Miniature metric ball screw..
The (High Flow Extruder) HFE 300 offers four times the volumetric throughput compared volcano extruder, and offer customers the flexibility to change extruders depending on their application and purpose. Quadruple the volumetric throughput of 3DP’s previous generation of extruders to 70 mm3/s (15.38 in3/hr) Produce maximum output with high reliability..
The UGA040-0400-0C1G00-1 is part of the innovative Low Profile Uni-Guide (UGA) series, designed for applications demanding oil-free, smooth, and quiet linear motion in tight spaces. This model, with a 400 mm rail length and a 100 mm carriage, is optimized for contaminated environments and clean rooms, maintaining high performance under..
The UGA040-1500-0C1G00-1 slide offers an extended 1500 mm rail length while maintaining the series’ signature compact carriage size, making it an ideal choice for applications requiring long-range motion in clean or contaminated settings. Features & Benefits: Extended 1500 mm rail length provides significant travel distance in space-limited applications. Maintenance-free operation..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.