Linear Shaft Support Rail Assemblies
Linear shafts with matching support rails are designed as assemblies to prevent linear bearing binding caused by shaft deflection or sag in high load applications. Available as fused shaft-rail units or as separate components ready to bolt together, these assemblies are made from carbon steel, aluminum alloy, or ceramic-coated aluminum in solid and pre-drilled configurations. They can be mounted vertically or horizontally, offering an economical alternative to traditional shaft and rail systems.
Browse Categories
Linear Shaft Support Rail Assemblies
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA12CC-024.000-SL Diameter: 3/4" Length: 24"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR08-036.000-SL Diameter: 1/2" Length: 36"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA48CC-024.000-SL Diameter: 3" Length: 24"
Linear Shaft Support Rail Assemblies
Linear shafts with matching support rails are designed as assemblies to prevent linear bearing binding caused by shaft deflection or sag in high load conditions. Available as fused shaft-rail units or as separate components ready to bolt together, these assemblies are made from carbon steel, aluminum alloy, or ceramic-coated aluminum in solid and pre-drilled configurations. They can be mounted vertically or horizontally, offering an economical alternative to traditional shaft and rail systems.