
RC60 Steel Shafts with Aluminum Support Rails
Shaft and support rail assemblies featuring a hardened steel shaft attached to a predrilled aluminum support rail with mounting holes that allow for instant bolt-down installation and enable vertical or horizontal mounting of the shafting. The assemblies come in shaft diameter sizes ranging from 0.5 inches to 3 inches or 12mm to 50mm. Full-length support rails offer rigid, continuous support for higher loads and eliminate binding due to shaft deflection or sag.
RC60 Steel Shafts with Aluminum Support Rails
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM50-1000-SL Diameter: 50mm Length: 1000mm
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM40-1000-SL Diameter: 40mm Length: 1000mm
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM50-0600-SL Diameter: 50mm Length: 600mm
Linear Shaft on Low Profile Rail - Carbon Steel LSRA24-036.000-SL Diameter: 1 1/2" Length: 36"
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM50-0400-SL Diameter: 50mm Length: 400mm
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM40-0600-SL Diameter: 40mm Length: 600mm
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM30-1000-SL Diamter: 30mm Length: 1000mm
Linear Shaft on Low Profile Rail - Carbon Steel LSRA20-036.000-SL Diameter: 1 1/4" Length: 36"
Linear Shaft on Low Profile Rail - Carbon Steel LSRA24-024.000-SL Diameter: 1 1/2" Length: 24"
Linear Shaft on Low Profile Rail - Carbon Steel - LSRA24-018.000-SL Diameter: 1 1/2" Length: 18"
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM25-1000-SL Diameter: 25mm Length: 1000mm
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM40-0400-SL Diameter: 40mm Length: 400mm
Linear Shaft on Low Profile Rail - Carbon Steel LSRA20-024.000-SL Diameter: 1 1/4" Length: 24"
Linear Shaft on Low Profile Rail - Carbon Steel LSRAM30-0600-SL Diameter: 30mm Length: 600mm
RC60 Steel Shafts with Aluminum Support Rails
Shaft and support rail assembly featuring a hardened steel shaft attached to a predrilled aluminum support rail with mounting holes that allow for instant bolt-down installation and enable vertical or horizontal mounting of the shafting. The assembly comes in shaft diameter sizes ranging from 0.5 inches to 3 inches or 12mm to 50mm. Full-length support rails offer rigid, continuous support for higher loads and eliminate binding due to shaft deflection or sag.