Stainless Steel Linear Shaft and Support Rail Assemblies

440 Stainless Steel Linear Shafts on Support Rails

Linear shaft and support rail assemblies, with shafts made of stainless steel, that provide full-length support to prevent linear bearing binding caused by shaft deflection or sag in high-load applications. Crafted from carbon steel, aluminum, or ceramic-coated aluminum in solid or pre-drilled configurations, these assemblies support shaft diameters from 0.5 in to 3 in or 12 mm to 50 mm. They can be mounted vertically or horizontally.

More About 440 Stainless Steel Linear Shafts on Support Rails

440 Stainless Steel Linear Shafts on Support Rails

43 products
Close filters
43 products
Linear Shaft made of 440 Stainless Steel and of 3" diameter, 36" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$1,761.75
Linear Shaft made of 440 Stainless Steel and of 50mm diameter, 1000mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$1,015.58
Linear Shaft made of 440 Stainless Steel and of 2" diameter, 36" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$1,554.65
Linear Shaft made of 440 Stainless Steel and of 2" diameter, 24" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$1,036.43
Linear Shaft made of 440 Stainless Steel and of 40mm diameter, 1000mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$1,102.22
Linear Shaft made of 440 Stainless Steel and of 50mm diameter, 600mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$609.35
Linear Shaft made of 440 Stainless Steel and of 1.5" diameter, 36" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$1,040.55
Linear Shaft made of 440 Stainless Steel and of 2" diameter, 16" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$690.95
Linear Shaft made of 440 Stainless Steel and of 50mm diameter, 400mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$406.24
Linear Shaft made of 440 Stainless Steel and of 40mm diameter, 600mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$661.33
Linear Shaft made of 440 Stainless Steel and of 30mm diameter, 1000mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$956.07
Linear Shaft made of 440 Stainless Steel and of 1.25" diameter, 36" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$868.97
Linear Shaft made of 440 Stainless Steel and of 1.5" diameter, 24" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$693.70
Linear Shaft made of 440 Stainless Steel and of 1.5" diameter, 18" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$520.28
Linear Shaft made of 440 Stainless Steel and of 25mm diameter, 1000mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$741.91
Linear Shaft made of 440 Stainless Steel and of 40mm diameter, 400mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$440.89
Linear Shaft made of 440 Stainless Steel and of 1.25" diameter, 24" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$579.32
Linear Shaft made of 440 Stainless Steel and of 1" diameter, 36" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$668.40
Linear Shaft made of 440 Stainless Steel and of 30mm diameter, 600mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$573.64
Linear Shaft made of 440 Stainless Steel and of 1" diameter, 24" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is..
$445.60
43 products

440 Stainless Steel Linear Shafts on Support Rails

43 products

Linear shaft and support rail assemblies, with shafts made of stainless steel, that provide full-length support to prevent linear bearing binding caused by shaft deflection or sag in high-load applications. Crafted from carbon steel, aluminum, or ceramic-coated aluminum in solid or pre-drilled configurations, these assemblies support shaft diameters from 0.5 in to 3 in or 12 mm to 50 mm. They can be mounted vertically or horizontally.