
RC60 Steel Shafting and Low Support Rail
Precision case-hardened and ground carbon steel linear shafts, paired with steel low-profile support rails, forming bolt-down assemblies in which the rail can be turned over for a fresh surface when wear becomes evident, thus doubling the life of the unit. Support rails offer continuous support along a shaft's length to prevent linear bearing misalignment due to shaft bending or drooping under heavy loads. Available in solid, pre-drilled, or tapped configurations with shaft diameters from 0.5 in to 3 in or 12 mm to 50 mm, these assemblies can be mounted vertically or horizontally and support end-joined rails for lengths beyond 4 feet.
RC60 Steel Shafting and Low Support Rail
Linear Shaft and Low Support Rail - Carbon Steel LSG20-036.000-SL Diameter: 1 1/4" Length: 36"
Linear Shaft and Low Support Rail - Carbon Steel LSG20-024.000-SL Diameter: 1 1/4" Length: 24"
Linear Shaft and Low Support Rail - Carbon Steel LSG10-024.000-SL Diameter: 5/8" Length: 24"
Linear Shaft and Low Support Rail - Carbon Steel LSG10-036.000-SL Diameter: 5/8" Length: 36"
Linear Shaft & Low Support Rail - Carbon Steel LSG24-036.000-SL Diameter: 1 1/2" Length: 36"
Linear Shaft & Low Support Rail - Carbon Steel LSG24-024.000-SL Diameter: 1 1/2" Length: 24"
Linear Shaft & Low Support Rail - Carbon Steel - LSG24-018.000-SL Diameter: 1 1/2" Length: 18"
RC60 Steel Shafting and Low Support Rail
Precision case-hardened and ground carbon steel linear shafts, paired with steel low-profile support rails, forming bolt-down assemblies in which the rail can be turned over for a fresh surface when wear becomes evident, thus doubling the life of the unit. Support rails offer
continuous support along a shaft's length to prevent linear bearing misalignment due to shaft bending or drooping under heavy loads. Available in solid, pre-drilled, or tapped configurations with shaft diameters from 0.5 in to 3 in or 12 mm to 50 mm, these assemblies can be mounted vertically or horizontally and support end-joined rails for lengths beyond 4 feet.