Steel Low Support Rail
Steel low support rails provide full-length support of linear shafting.
- Inch and metric sizing options
- Standard length of 4 feet
- Solid round or pre-drilled versions offer design flexibility
- Support rails can be end joined fo
Steel Low Support Rail
52 products
Low profile carbon steel support rail for a 40mm shaft, 1000mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$55.06
Pre-drilled low profile carbon steel support rail for a 30mm shaft, 400mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance..
$32.00
Low Support Rail of Carbon Steel for a 25mm Shaft LSRM25PD-1000-SL Length: 1000mm Pre-Drilled
$59.38
Pre-drilled low profile carbon steel support rail for a 25mm shaft, 1000mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance..
$59.38
Low Support Rail of Carbon Steel for a 20mm Shaft - LSRM20PD-0300-SL Length: 300mm Pre-Drilled
$16.90
Pre-drilled low profile carbon steel support rail for a 20mm shaft, 300mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance..
$16.90
Low profile carbon steel support rail for a 12mm shaft, 360mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$7.32
Low Support Rail of Carbon Steel for a 3" Shaft - LSR48PD-048.000-SL Length: 48" Pre-Drilled
$218.62
Pre-drilled low profile carbon steel support rail for a 3" shaft, 48" in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance..
$218.62
Low Support Rail of Carbon Steel for a 3" Shaft - LSR48PD-024.000-SL Length: 24" Pre-Drilled
$106.85
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 3" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$106.85
Low profile carbon steel support rail for a 3" shaft, 48" in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$79.96
Low profile carbon steel support rail for a 3" shaft, 24" in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$39.98
Low profile carbon steel support rail for a 3" shaft, 36" in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$59.97
Low Support Rail for 2" Linear Shafts - Carbon Steel - LSR32PD-036.000-SL Length: 36" Pre-Drilled
$139.48
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$139.48
Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 2" Consult Configuration CAD..
$53.28
Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 2" Consult Configuration CAD..
$35.52
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$93.00
Low Support Rail for 1.5" Shafts - Carbon Steel - LSR24PD-036.000-SL Length: 36" Pre-Drilled
$107.87
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$107.87
Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.5" Consult Configuration CAD..
$70.87
Low Support Rail for 1.25" Shafts - Carbon Steel - LSR20PD-036.000-SL Length: 36" Pre-Drilled
$86.43
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 1.25" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$86.43
Low Profile Steel Linear Support Rail for Shafts of 1.25" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.25" Consult Configuration CAD..
$57.90
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 18" Linear Support Rail Length: 16" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$62.00
Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 12" Linear Support Rail Length: 12" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 2" Consult Configuration CAD..
$23.69
Steel Low Support Rail
52 products
Steel low support rails provide full-length support of linear shafting.
- Inch and metric sizing options
- Standard length of 4 feet
- Solid round or pre-drilled versions offer design flexibility
- Support rails can be end joined for longer continuous support
- Ability to mount shafting vertically or horizontally
- Reduced footprint with 40% lower profile than other support rails
- Shaft diameter sizes: 0.5 in to 3 in or 12 mm to 50 mm
Recently Viewed Products
Exclusive section that stores the history of product views