SRPD (Inch) Linear Aluminum Support Rail Pre-Drilled

Steel Low Support Rail

Steel low support rails provide full-length support of linear shafting.  

  • Inch and metric sizing options 
  • Standard length of 4 feet 
  • Solid round or pre-drilled versions offer design flexibility 
  • Support rails can be end joined fo
More About Steel Low Support Rail

Steel Low Support Rail

52 products
Close filters
52 products
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$71.91
Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.5" Consult Configuration CAD..
$47.24
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 1" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$74.67
Low Profile Steel Linear Support Rail for Shafts of 1" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1" Consult Configuration CAD..
$53.43
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 1.25" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$57.62
Low Profile Steel Linear Support Rail for Shafts of 1.25" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.25" Consult Configuration CAD..
$38.60
Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 12" Linear Support Rail Length: 12" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.5" Consult Configuration CAD..
$35.44
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 18" Linear Support Rail Length: 18" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$53.93
Low Profile Steel Linear Support Rail for Shafts of 1" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1" Consult Configuration CAD..
$35.61
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 1" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$49.78
Low Profile Steel Linear Support Rail for Shafts of 3/4" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 3/4" Consult Configuration CAD..
$52.23
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 3/4" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Pre-Drilled with industry standard hole spacing Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear..
$67.92
Low Profile Steel Support Rail of 36" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$47.36
Pre-Drilled Low Profile Support Rail of 36" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$60.68
Pre-Drilled Low Profile Support Rail of 12" length, made for 1.25" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$28.81
Low Profile Steel Support Rail of 12" length, made for 1.25" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$19.30
Pre-Drilled Low Profile Support Rail of 24" length, made for 3/4" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$45.29
Low Profile Steel Support Rail of 24" length, made for 3/4" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$34.82
Pre-Drilled Low Profile Support Rail of 12" length, made for 1" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$24.89
Low Profile Steel Support Rail of 12" length, made for 1" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$17.81

Steel Low Support Rail

52 products

Steel low support rails provide full-length support of linear shafting.  

  • Inch and metric sizing options 
  • Standard length of 4 feet 
  • Solid round or pre-drilled versions offer design flexibility 
  • Support rails can be end joined for longer continuous support 
  • Ability to mount shafting vertically or horizontally 
  • Reduced footprint with 40% lower profile than other support rails 
  • Shaft diameter sizes: 0.5 in to 3 in or 12 mm to 50 mm