Steel Low Support Rail
Steel low support rails provide full-length support of linear shafting.
- Inch and metric sizing options
- Standard length of 4 feet
- Solid round or pre-drilled versions offer design flexibility
- Support rails can be end joined for longer continuous support
- Ability to mount shafting vertically or horizontally
- Reduced footprint with 40% lower profile than other support rails
- Shaft diameter sizes: 0.5 in to 3 in or 12 mm to 50 mm
Steel Low Support Rail
SRM25-1000-SL 25mm Aluminum ISO Metric Linear Support Rail Length: 1000mm Type: Specified Length
- Aluminum support rail
- Consult factory for custom lengths
SRM50PD-1000-SL 50mm Aluminum ISO Metric Linear Support Rail Length: 1000mm Type: Specified Length
Expanding the possibilities of linear motion support, the SRM50PD-1000-SL provides an enhanced structure for larger setups. With its 50 mm compatibility and a 1000 mm length, this predrilled aluminum support rail is engineered for applications demanding high load capacities and extended support without the risk of binding or sagging.
Features..
SRM40PD-0600-SL 40mm Aluminum ISO Metric Linear Support Rail Length: 0600mm Type: Specified Length
The SRM40PD-0600-SL from PBC Linear offers a robust solution for linear motion systems, providing full-length support with its predrilled aluminum alloy rail. Designed for seamless compatibility with 40 mm predrilled linear shafting, this 600 mm support rail ensures rigid, continuous backing to eliminate shaft deflection or sag, thus enhancing the..
LSRM40-1000-SL
LSRM40-1000-SL
LSRM30PD-0400-SL
LSRM30PD-0400-SL
LSRM25PD-1000-SL
LSRM25PD-1000-SL
LSRM20PD-0300-SL
LSRM20PD-0300-SL
LSRM12-0360-SL
LSRM12-0360-SL
SR48-048.000-SL 3" 1060 CS Aluminum Inch Linear Support Rail Length: 048.000" Type: Specified Length
- Aluminum support rail
- Consult factory for custom lengths
SR48-036.000-SL 3" 1060 CS Aluminum Inch Linear Support Rail Length: 036.000" Type: Specified Length
- Aluminum support rail
- Consult factory for custom lengths
SR48-024.000-SL 3" 1060 CS Aluminum Inch Linear Support Rail Length: 024.000" Type: Specified Length
- Aluminum support rail
- Consult factory for custom lengths
SR32-036.000-SL 2" 1060 CS Aluminum Inch Linear Support Rail Length: 036.000" Type: Specified Length
- Aluminum support rail
- Consult factory for custom lengths
SR32-024.000-SL 2" 1060 CS Aluminum Inch Linear Support Rail Length: 024.000" Type: Specified Length
- Aluminum support rail
- Consult factory for custom lengths