Stainless Steel Linear Shaft and Support Rail Assemblies

Linear Shaft Support Rail Assemblies

Linear shafts with matching support rails are designed as assemblies to prevent linear bearing binding caused by shaft deflection or sag in high load applications. Available as fused shaft-rail units or as separate components ready to bolt together, these assemblies are made from carbon steel, aluminum alloy, or ceramic-coated aluminum in solid and pre-drilled configurations. They can be mounted vertically or horizontally, offering an economical alternative to traditional shaft and rail systems.

More About Linear Shaft Support Rail Assemblies

Browse Categories

Linear Shaft Support Rail Assemblies

337 products
Close filters
337 products
Low Profile Steel Support Rail of 12" length, made for 1.25" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$19.30
Pre-Drilled Low Profile Support Rail of 24" length, made for 3/4" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$45.29
Low Profile Steel Support Rail of 24" length, made for 3/4" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$34.82
Pre-Drilled Low Profile Support Rail of 12" length, made for 1" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$24.89
Low Profile Steel Support Rail of 12" length, made for 1" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$17.81
Low Profile Steel Support Rail of 36" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$28.56
Pre-Drilled Low Profile Support Rail of 36" length, made for 1/2" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$57.04
Pre-Drilled Low Profile Support Rail of 24" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$40.45
Low Profile Steel Support Rail of 24" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$31.57
Pre-Drilled Low Profile Support Rail of 24" length, made for 1/2" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$38.02
Low Profile Steel Support Rail of 24" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$19.04
Pre-Drilled Low Profile Support Rail of 12" length, made for 3/4" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$22.64
Low Profile Steel Support Rail of 12" length, made for 3/4" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$17.41
Pre-Drilled Low Profile Support Rail of 12" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$20.23
Low Profile Steel Support Rail of 12" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$15.79
Pre-Drilled Low Profile Linear Support Rail of 12" length, made for 1/2" diameter linear shafts sold separately. Cold stamped manufactured in the USA from aluminum. Use with open bearings or open roller bearing pillow blocks. Pre-drilled according to industry standard hole spacing Consult Configuration CAD & Quote below for custom..
$19.01
Low Profile Steel Support Rail of 12" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$9.52
337 products

Linear Shaft Support Rail Assemblies

337 products

Linear shafts with matching support rails are designed as assemblies to prevent linear bearing binding caused by shaft deflection or sag in high load conditions. Available as fused shaft-rail units or as separate components ready to bolt together, these assemblies are made from carbon steel, aluminum alloy, or ceramic-coated aluminum in solid and pre-drilled configurations. They can be mounted vertically or horizontally, offering an economical alternative to traditional shaft and rail systems.