Linear Bearings | PBC Linear Bearings

Linear Bearings

PBC Linear® offers a comprehensive range of linear bearings designed for durability, reliability, and performance in demanding environments. Today, we offer two main types of linear bearings: Simplicity plain bearings and ball bearings. Our plain self-lubricat... More About Linear Bearings

Browse Categories

Linear Bearings

1258 products
Close filters
1258 products
The CFPJR08 extends our line of round center flange mount double JIS metric plain bearings, favored for its extended length and compatibility with Asian standards. It features a high-strength aluminum structure and a Frelon® inner lining, ideal for heavy-duty applications requiring reliable linear motion. Features: Part of the round center..
Closed plain linear bearing with a 150mm JIS Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side Straight outer diameter Standard Width Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & Frelon® W (for FDA compliance) Anodized Aluminum Outer Shell (Green) Temperature Rating:..
Closed linear bearing with 150 in inner diameter Compensated running clearance, 0.0015" per side Crowned, self-aligning out diameter Standard liner material with Aluminum outer shell
Closed linear bearing with 150 in inner diameter Precision running clearance, 0.0005" per side Crowned, self-aligning out diameter Standard liner material with Aluminum outer shell
Closed plain linear bearing with a 120mm JIS Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side Straight outer diameter Standard Width Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & Frelon® W (for FDA compliance) Anodized Aluminum Outer Shell (Green) Temperature Rating:..
Closed linear bearing with 120 in inner diameter Compensated running clearance, 0.0015" per side Crowned, self-aligning out diameter Standard liner material with Aluminum outer shell
Closed linear bearing with 120 in inner diameter Precision running clearance, 0.0005" per side Crowned, self-aligning out diameter Standard liner material with Aluminum outer shell
Die Set Bearing, 2.50 IN
Square Flanged Linear Ball Bearing 50mm JIS Metric Center Mount Double Wide   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
Linear Ball Bearing 50mm JIS Metric ID (inner diameter) Square Flange End Mount Double Wide Polymer Cage   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
Center Mount Flanged Linear Ball Bearing 50mm JIS Metric ID (inner diameter) Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb..
Flanged Linear Ball Bearing - 50mm JIS Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900..
Square Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Square Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter) End Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Linear Ball Bearing 50mm ID (inner diameter) Round Flange Center Mount Double Wide   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up..
Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
Aluminum body bonded with a Standard liner Compensated running clearance on the inner diameter, 0.0015" per side Die set bushing with 63.000 mm inner diameter
ball bearing, Double Wide with
Linear Ball Bearing 50mm JIS Metric Square Flange End Mount Standard Width Polymer Cage   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Linear Ball Bearing 50mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..

Linear Bearings

1258 products

PBC Linear® offers a comprehensive range of linear bearings designed for durability, reliability, and performance in demanding environments. Today, we offer two main types of linear bearings: Simplicity plain bearings and ball bearings. Our plain self-lubricating linear bearings are designed for versatility, excelling in applications requiring any combination of rotary, linear, or oscillating movement. In contrast, our ball bearings are primarily used for precision linear motion. 

The Simplicity Plain Linear Bearings feature a self-lubricating PTFE Frelon® liner, ensuring maintenance-free operation in demanding environments across a wide temperature range. These bearings excel in applications requiring consistent performance and minimal downtime, such as industrial automation, medical devices, and aerospace. Complementing the Simplicity line are Linear Bearing Pillow Blocks and Flanged Linear Bearings, both of which provide smooth, quiet operation and compatibility with various linear rail systems, making them ideal for high-load and precision applications.

Our Linear Ball Bearings consist of an outer ring, steel balls, and a polymer cage, enabling smooth and precise linear motion without limits. Compared to linear plain bearings, linear ball bearings generate less friction and can operate at higher speeds.

Additionally, PBC Linear® provides specialized options like Linear Die Set Bushings and Flange Mounts, Square Linear Bearings and Rails, and Linear Sleeve Bearings, all designed for specific industrial needs. These products offer features like high load capacity, vibration damping, and ease of integration into existing systems. Whether for CNC machinery, robotics, or heavy-duty industrial systems, the bearing solutions from PBC Linear ensure optimal performance and longevity, reducing the need for frequent maintenance and enhancing operational efficiency across various industries.

Specifications for Simplicity Plain Linear Bearings:

  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard;
  • Optional liners include Frelon® J & Frelon® W 
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)l
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Standard is aluminum; stainless steel shells are available
  • Self-Lubricating: Provides oil-free operation
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation

Specifications for Linear Ball Bearings:

  • Temperature Range: -4/+176°F (-20/+80°C)
  • ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Size interchangeable with industry standards and the Simplicity plain linear bearing series
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer: Reduces noise
  • Double Seals: Included as standard at no additional cost


View the full feature list of all of our Linear Bearings

Other types of Linear Bearings we offer are: Linear Plain Bearings, Linear Plain Bearing Flange Mounts, Linear Plain Sleeve Bearings, Linear Plain Pillow Block Bearings, Linear Plain Bearing Flange Die Set Bushings, Linear Plain Square Bearings, Linear Ball Bearings, Linear Ball Bearing Flange Mounts, Linear Ball Bearing Pillow Blocks, Roller Pillow Block Bearings, Single Roller Pillow Block Bearings, Double Roller Pillow Block Bearings, Twin Roller Pillow Block Bearings