Double Roller Bearing Pillow Block

Double Roller Bearing Pillow Blocks

Double Roller Bearing Pillow Blocks (DPB) have two sets of 3 opposing roller bearings while maintaining the standard size of a Single Roller Pillow Block (SPB), which has one set. In contrast, Twin Roller Pillow Blocks (TWN) feature two sets of 3 opposing rollers but are double the size, resembling two SPBs fused together. Double Roller Pillow Blocks provide twice the dynamic load rating in the same footprint.

  • Use a floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Optional scrapers mounted on each end made of spring-tempered beryllium copper 
  • Optional Top Grease Lubrication Port
  • Double the load capacity of a Single Roller Bearing (SPB)
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set. Order two replacement kits for the 2 sets of this product's 3 opposing roller bearings
More About Double Roller Bearing Pillow Blocks

Double Roller Bearing Pillow Blocks

42 products
Close filters
42 products
Double Roller Bearing Pillow Block (DPB) for a 1/2" diameter linear shaft featuring two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$296.23
Double Roller Bearing Pillow Block (DPB) for a 3/4" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$262.67
Metric version of the scraper fortified Double Roller Bearing Pillow Block (DPB-30) for a 30mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block..
$460.92
Metric version of the scraper fortified Double Roller Bearing Pillow Block (DPB-25) for a 25mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block..
$359.38
Floating scraper fortified Double Roller Bearing Pillow Block (DPB-25) for a 25mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$408.35
Floating Version of the Double Roller Bearing Pillow Block (DPB-48) for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block..
$1,689.36
Floating Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft with an open bearing style. Features scrapers on each end and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a..
$882.43
Floating Version of the scraper and lubrication port fortified Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft. Features an open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double."..
$976.46
Floating Version of the Double Roller Bearing Pillow Block (DPB-24) designed for a 1.5" diameter shaft. Features copper scrapers on each end, an open bearing style, and two sets of three opposing roller bearings, all while maintaining the standard size profile of a Single Roller Pillow Block (SPB), hence the..
$586.93
Floating Double Roller Bearing Pillow Block (DPB-20) with a lubrication port, for a 1.25" Diameter Shaft. Features an open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). By contrast, a Twin Roller Pillow Block (TWN)..
$504.19
Floating Double Roller Bearing Pillow Block (DPB-20) with scrapers for a 1.25" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$492.36
Floating Double Roller Bearing Pillow Block (DPB-16) for a 1" Diameter Shaft, with an open bearing style, scrapers on each end, and two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." In contrast,..
$357.03
Floating Double Roller Bearing Pillow Block (DPB-12) with scrapers for a 3/4" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$328.34
Floating Double Roller Bearing Pillow Block (DPB-10) for a 5/8" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has..
$315.55
Double Roller Bearing Pillow Block (DPB), with a top grease lubrication port, for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller..
$1,564.71
Floating Double Roller Bearing Pillow Block (DPB-08) for a 1/2" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has..
$370.26
Double Roller Bearing Pillow Block (DPB) with scrapers for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also..
$1,481.64
Double Roller Bearing Pillow Block (DPB) for a 2" Diameter Shaft with a lubrication port. The open bearing style block has two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller..
$817.33
Double Roller Bearing Pillow Block (DPB) for a 2" Diameter Shaft, with Scrapers at each end and a Lubrication Port. The open bearing style block has two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double."..
$867.96
Double Roller Bearing Pillow Block (DPB) with scrapers for a 2" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also..
$773.93
42 products

Double Roller Bearing Pillow Blocks

42 products

Double Roller Bearing Pillow Blocks (DPB) have two sets of 3 opposing roller bearings while maintaining the standard size of a Single Roller Pillow Block (SPB), which has one set. In contrast, Twin Roller Pillow Blocks (TWN) feature two sets of 3 opposing rollers but are double the size, resembling two SPBs fused together. Double Roller Pillow Blocks provide twice the dynamic load rating in the same footprint.

  • Use a floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Optional scrapers mounted on each end made of spring-tempered beryllium copper 
  • Optional Top Grease Lubrication Port
  • Double the load capacity of a Single Roller Bearing (SPB)
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set. Order two replacement kits for the 2 sets of this product's 3 opposing roller bearings
  • Inch and metric sizing options 
  • Available in assorted bearing lengths and widths 
  • Maximum speed of ~8 m/s 
  • Available for shaft diameters from 0.5 in to 3.0 in
  • Loads up to 12,500 lb (55,602 N) 
  • Self-aligning and adjustable 
  • Navigates joined shafts and rail assemblies with ease