Double Roller Bearing Pillow Block

Double Roller Bearing Pillow Blocks

Double Roller Bearing Pillow Blocks (DPB) have two sets of 3 opposing roller bearings while maintaining the standard size of a Single Roller Pillow Block (SPB), which has one set. In contrast, Twin Roller Pillow Blocks (TWN) feature two sets of 3 opposing rollers but are double the size, resembling two SPBs fused together. Double Roller Pillow Blocks provide twice the dynamic load rating in the same footprint.

  • Use a floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Optional scrapers mounted on each end made of spring-tempered beryllium copper 
  • Optional Top Grease Lubrication Port
  • Double the load capacity of a Single Roller Bearing (SPB)
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set. Order two replacement kits for the 2 sets of this product's 3 opposing roller bearings
More About Double Roller Bearing Pillow Blocks

Double Roller Bearing Pillow Blocks

42 products
Close filters
42 products
Chrome Plated Double Roller Bearing Pillow Block (DPB) for a 1.5" Diameter Shaft, chrome plated with a scraper on each end and a top grease lubrication port. The double pillow block has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single..
$1,103.10
Chrome plated Double Roller Bearing Pillow Block (DPB), with scrapers on each end, for a 1.5" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin..
$1,042.03
Double Roller Bearing Pillow Block (DPB) for a 1.5" Diameter Shaft, scraper fortified, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also..
$516.49
Double Roller Bearing Pillow Block (DPB), matching a 1.25" diameter shaft, with a top grease lubrication port.  Features two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow..
$445.09
Chrome Plated Double Roller Bearing Pillow Block (DPB), with scrapers and a grease port for a 1.25" Diameter Shaft. A double pillow block has and open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus..
$926.51
Chrome Plated Double Roller Bearing Pillow Block (DPB), with scrapers, for a 1.25" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block..
$875.30
Double Roller Bearing Pillow Block (DPB) with an open bearing style for a 1.25" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$433.27
Chrome Plated Double Roller Bearing Pillow Block (DPB) for a 1" Diameter Shaft, chrome plated with scrapers on each end. The pillow block has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double."..
$682.87
Double Roller Bearing Pillow Block (DPB), with scrapers, for a 1" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also..
$314.20
Double Roller Bearing Pillow Block (DPB) with scrapers on each end, for a 3/4" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow..
$288.94
Double Roller Bearing Pillow Block (DPB) with scrapers on each end for a 5/8" diameter linear shaft, featuring two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has..
$277.68
Double Roller Bearing Pillow Block (DPB) with scrapers for a 1/2" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of..
$325.84
Double Roller Bearing Pillow Block (DPB-16) for a 16mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two..
$263.67
Double Roller Bearing Pillow Block (MDPB-25) for a 25mm diameter shaft in an open bearing style with two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also..
$326.70
Double Roller Bearing Pillow Block (MDPB-30) for a 30mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two..
$419.04
Double Roller Bearing Pillow Block (MDPB-20) in an open bearing style for a 20mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$269.77
Double Roller Bearing Pillow Block (DPB) for a 5/8" diameter linear shaft in an open bearing style that features two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two..
$252.43
Double Roller Bearing Pillow Block (DPB) for a 2" diameter linear shaft in an open bearing style featuring two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets..
$723.31
Double Roller Bearing Pillow Block (DPB) for a 3" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$1,384.71
Double Roller Bearing Pillow Block (DPB) for a 1.5" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the open bearing style standard size profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$469.53

Double Roller Bearing Pillow Blocks

42 products

Double Roller Bearing Pillow Blocks (DPB) have two sets of 3 opposing roller bearings while maintaining the standard size of a Single Roller Pillow Block (SPB), which has one set. In contrast, Twin Roller Pillow Blocks (TWN) feature two sets of 3 opposing rollers but are double the size, resembling two SPBs fused together. Double Roller Pillow Blocks provide twice the dynamic load rating in the same footprint.

  • Use a floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Optional scrapers mounted on each end made of spring-tempered beryllium copper 
  • Optional Top Grease Lubrication Port
  • Double the load capacity of a Single Roller Bearing (SPB)
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set. Order two replacement kits for the 2 sets of this product's 3 opposing roller bearings
  • Inch and metric sizing options 
  • Available in assorted bearing lengths and widths 
  • Maximum speed of ~8 m/s 
  • Available for shaft diameters from 0.5 in to 3.0 in
  • Loads up to 12,500 lb (55,602 N) 
  • Self-aligning and adjustable 
  • Navigates joined shafts and rail assemblies with ease