Linear Bearings | PBC Linear Bearings

Linear Bearings

PBC Linear® offers a comprehensive range of linear bearings designed for durability, reliability, and performance in demanding environments. Today, we offer two main types of linear bearings: Simplicity plain bearings and ball bearings. Our plain self-lubricat... More About Linear Bearings

Browse Categories

Linear Bearings

1258 products
Close filters
1258 products
Double Roller Pillow Block for 2.000 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 2.000 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.500 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.500 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.500 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.250 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.250 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.250 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.250 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.000 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 1.000 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 0.750 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 0.625 in Shaft Diameter Open bearing style
Double Roller Pillow Block for 0.500 in Shaft Diameter Open bearing style
Part Number PST24-072-000 Bearing Type Stainless Steel Square Shafting Diameter 24" Length 072.000"
Part Number PST24-048-000 Bearing Type Stainless Steel Square Shafting Diameter 24" Length 048.000"
Part Number PST24-012-000 Bearing Type Stainless Steel Square Shafting Diameter 24" Length 012.000"
Part Number PST24-060-000 Bearing Type Stainless Steel Square Shafting Diameter 24" Length 060.000"
Part Number PST24-036-000 Bearing Type Stainless Steel Square Shafting Diameter 24" Length 036.000"
Part Number PST16-048-000 Bearing Type Stainless Steel Square Shafting Diameter 16" Length 048.000"

Linear Bearings

1258 products

PBC Linear® offers a comprehensive range of linear bearings designed for durability, reliability, and performance in demanding environments. Today, we offer two main types of linear bearings: Simplicity plain bearings and ball bearings. Our plain self-lubricating linear bearings are designed for versatility, excelling in applications requiring any combination of rotary, linear, or oscillating movement. In contrast, our ball bearings are primarily used for precision linear motion. 

The Simplicity Plain Linear Bearings feature a self-lubricating PTFE Frelon® liner, ensuring maintenance-free operation in demanding environments across a wide temperature range. These bearings excel in applications requiring consistent performance and minimal downtime, such as industrial automation, medical devices, and aerospace. Complementing the Simplicity line are Linear Bearing Pillow Blocks and Flanged Linear Bearings, both of which provide smooth, quiet operation and compatibility with various linear rail systems, making them ideal for high-load and precision applications.

Our Linear Ball Bearings consist of an outer ring, steel balls, and a polymer cage, enabling smooth and precise linear motion without limits. Compared to linear plain bearings, linear ball bearings generate less friction and can operate at higher speeds.

Additionally, PBC Linear® provides specialized options like Linear Die Set Bushings and Flange Mounts, Square Linear Bearings and Rails, and Linear Sleeve Bearings, all designed for specific industrial needs. These products offer features like high load capacity, vibration damping, and ease of integration into existing systems. Whether for CNC machinery, robotics, or heavy-duty industrial systems, the bearing solutions from PBC Linear ensure optimal performance and longevity, reducing the need for frequent maintenance and enhancing operational efficiency across various industries.

Specifications for Simplicity Plain Linear Bearings:

  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard;
  • Optional liners include Frelon® J & Frelon® W 
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)l
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Standard is aluminum; stainless steel shells are available
  • Self-Lubricating: Provides oil-free operation
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation

Specifications for Linear Ball Bearings:

  • Temperature Range: -4/+176°F (-20/+80°C)
  • ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Size interchangeable with industry standards and the Simplicity plain linear bearing series
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer: Reduces noise
  • Double Seals: Included as standard at no additional cost


View the full feature list of all of our Linear Bearings

Other types of Linear Bearings we offer are: Linear Plain Bearings, Linear Plain Bearing Flange Mounts, Linear Plain Sleeve Bearings, Linear Plain Pillow Block Bearings, Linear Plain Bearing Flange Die Set Bushings, Linear Plain Square Bearings, Linear Ball Bearings, Linear Ball Bearing Flange Mounts, Linear Ball Bearing Pillow Blocks, Roller Pillow Block Bearings, Single Roller Pillow Block Bearings, Double Roller Pillow Block Bearings, Twin Roller Pillow Block Bearings