Simplicity Plain Linear Bearing

Simplicity Plain Linear Bearings

Plain Linear Bearings made of anodized aluminum and featuring the famous FrelonGOLD® PTFE-based self-lubricating liner, which minimizes friction and wear, eliminates the need for external lubrication, and ensures viability in harsh, hot, and/or dirty environments. Optional liners include corrosive chemical-resistant Frelon® J and FDA-compliant Frelon® W. Choose between precision running clearances or compensated running clearances and between straight or crowned outer diameters.

More About Simplicity Plain Linear Bearings

Browse Categories

Simplicity Plain Linear Bearings

842 products
Close filters
842 products
FL08 Plain Bearing
$17.88
Closed plain linear bearing with 3/4 inch ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner: FrelonGOLD®. Inch Series Closed Anodized aluminum shell (optional stainless steel) Precision running clearance 0.0005" per side Self-Lubricating Liner: FrelonGOLD® performs well in harsh, dirty, shock-loading, or high-temperature environments..
$20.34
Closed plain linear bearing with a 8mm ISO Metric precision ID (inner diameter) with a running clearance of 0.0005" per side. Self-Lubricating Bearing Liner is FrelonGOLD®. ISO Metric - Closed anodized aluminum shell Precision running clearance of 0.0005" per side Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in harsh..
$15.98
Closed plain linear bearing with 3/8 inch ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner: FrelonGOLD®. Inch Series Closed Anodized aluminum shell (optional stainless steel) Precision running clearance 0.0005" per side Self-Lubricating Liner: FrelonGOLD® performs well in harsh, dirty, shock-loading, or high-temperature environments..
$17.15
Closed plain linear bearing with a 1 inch ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner: FrelonGOLD®. Inch Series Closed Anodized aluminum shell (optional stainless steel) Precision running clearance 0.0005" per side Self-Lubricating Liner: FrelonGOLD® performs well in harsh, dirty, shock-loading, or high-temperature environments..
$37.61
Linear Sleeve Bearing with a 1/4" inner diameter, 1/2" length and closed aluminum alloy shell. This maintenance-free Simplicity® plain bushing is designed for both linear and rotational movement. The self-lubricating FrelonGold® bearing liner guarantees performance in extreme environments, including heat, dirt, and oscillation, eliminating the risk of catastrophic failure. Temperature..
$14.13
Closed crowned plain linear bearing with 3/4 inch ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner is FrelonGOLD®. Crowned self-aligning outer diameter   Inch Series  Precision running clearance 0.0005" per side Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in harsh, high temperature environments..
$23.09
Closed plain linear bearing with a 1.5 inch compensated ID (inner diameter) that has a running clearance of 0.0015" per side. Self-Lubricating Bearing Liner is FrelonGOLD®. Inch Series - Closed Anodized aluminum shell Compensated running clearance 0.0015" per side Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in harsh and/or..
$74.87
Square Flanged Plain Linear Bearing with a 3/4" compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$81.15
Linear Sleeve Bearing with an 8mm inner diameter, 12mm length and closed aluminum alloy shell. This maintenance-free Simplicity® plain bushing is designed for both linear and rotational movement. The self-lubricating FrelonGold® bearing liner guarantees performance in extreme environments, including heat, dirt, and oscillation, eliminating the risk of catastrophic failure. Temperature..
$11.82
Open Pillow Block Bearing with a 3/4" inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$78.52
Open Pillow Block Bearing with a 1/2" inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$63.28
Plain Linear Bearing with a Square Flange and a 3/4" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$81.15
Closed plain linear bearing with a 1/4 inch compensated ID (inner diameter) that has a running clearance of 0.0015" per side. Self-Lubricating Bearing Liner is FrelonGOLD®. Inch Series - Closed Anodized aluminum shell Compensated running clearance 0.0015" per side Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in harsh and/or..
$15.98
Closed plain linear bearing with a 1.5 inch ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner: FrelonGOLD®. Inch Series Closed Anodized aluminum shell (optional stainless steel) Precision running clearance 0.0005" per side Self-Lubricating Liner: FrelonGOLD® performs well in harsh, dirty, shock-loading, or high-temperature environments..
$72.51
Part Number PST16-012-000 Bearing Type Stainless Steel Square Shafting Diameter 1" Length 012.000"
$32.86
Simplicity® Plain Linear Sleeve Bearing with a 1/2" inner diameter and 3/4" length, with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold®, ensuring durable performance in hot or dirty environments without catastrophic failure. Temperature..
$21.24
Linear Sleeve Bearing with a 1/4" inner diameter, 3/8" length and closed aluminum alloy shell. This maintenance-free Simplicity® plain bushing is designed for both linear and rotational movement. The self-lubricating FrelonGold® bearing liner guarantees performance in extreme environments, including heat, dirt, and oscillation, eliminating the risk of catastrophic failure. Temperature..
$10.70
Open Pillow Block Bearing with a 1" inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$110.92
Closed Pillow Block Bearing with a 1" inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$91.53
842 products

Simplicity Plain Linear Bearings

842 products

Plain Linear Bearings made of anodized aluminum and featuring the famous FrelonGOLD® PTFE-based self-lubricating liner, which minimizes friction and wear, eliminates the need for external lubrication, and ensures viability in harsh, hot, and/or dirty environments. Optional liners include corrosive chemical-resistant Frelon® J and FDA-compliant Frelon® W. Choose between precision running clearances or compensated running clearances and between straight or crowned outer diameters.

  • Sizing Options: Inch, metric, and JIS sizes available
  • Available in open, closed and thin-wall styles 
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Standard is aluminum; stainless steel shells are available
  • Maximum Speed: Up to 8 m/s (315 in/s)
  • Temperature Rating: -400°F to +400°F or -240°C to 204°C
  • Maximum Horizontal Static Load: 2,165 to 100,500 lb (982 to 45,586 kg)
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation

View our Full Linear Simplicity Plain Bearings Product Features