Linear Bearings Square Flanged

Plain Linear Bearings - Square Flange

Square flanged plain linear bearings feature self-lubricating FrelonGold® Simplicity liners that can withstand very high temperatures, dirt and vibration. Self-aligning housing helps compensate for misalignment in the application. These bearings are available only in inch sizing options and are offered as single or double bearings. The standard housing material is made from anodized aluminum.

  • FrelonGOLD® bearing liner is standard; optional liners include corrosive chemical-resistant Frelon®J and FDA compliant Frelon®W
  • Self-lubricating for oil and maintenance-free operation
More About Plain Linear Bearings - Square Flange

Browse Categories

Plain Linear Bearings - Square Flange

16 products
Close filters
16 products
Square Flanged Plain Linear Bearing with a 3/4" compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$78.59
Plain Linear Bearing with a Square Flange and a 3/4" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$78.59
Square Flanged Plain Linear Bearing, standard sized, with a 1/2" compensated ID, and featuring a self-lubricating FrelonGOLD® bearing liner that operates effectively in harsh conditions, providing oil-free operation.  Compensated running clearance on the inner diameter 0.0015” per side Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing Standard Width Square Flange..
$68.19
Plain Linear Bearing with a Square Flange and a 1.25" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$177.30
Plain Linear Bearing with a square flange and a 3/8" Compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter..
$90.50
Plain Linear Bearing with a square flange and a 3/8" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$90.50
Double Wide Square Flanged Compensated Plain Linear Bearing 3/4" ID (inner diameter). The compensated running clearance provides more clearance between the inner diameter and shaft allowing the flange mounted bearing to perform like a linear ball bearing. Housing With Bearing Included Compensated ID running clearance (0.0015" per side)  Spherical 'Self-aligning' I.D...
$171.19
Double Wide Plain Linear Bearing with a square flange 1/2" ID (inner diameter) Housing With Bearing Included Precision running clearance on the inner diameter, 0.0005” per side Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing Double Wide Square Flange End Mount  Inch Series Closed Self-Lubricating Bearing Liner: FrelonGOLD® is standard..
$144.95
Square Flanged Plain Linear Bearing with a 1" compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$107.24
Plain Linear Bearing with a square flange and a 1" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$107.24
Double Wide Plain Linear Bearing with a square flange 1" ID (inner diameter). Housing With Bearing Included Precision running clearance on the inner diameter, 0.0005” per side Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing Double Wide Square Flange End Mount  Inch Series Closed Self-Lubricating Bearing Liner: FrelonGOLD® is standard..
$233.74
Square Flanged Plain Linear Bearing with a 1.25" compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$177.30
Plain Linear Bearing with a square flange and a 1/2" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$68.19
Double Plain Linear Bearing of 1/2" ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Compensated ID running clearance (0.0015" per side) Double sized with square flange end mount Aluminum Housing..
$144.95
Double Plain Linear Bearing with an end-mounted square flange with a 1" inner diameter and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Compensated ID running clearance (0.0015" per side) Double sized with square flange end mount..
$233.74
Square Flanged Double Wide Plain Linear Bearing 3/4" ID (inner diameter). Housing With Bearing Included Precision running clearance on the inner diameter, 0.0005” per side Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing Double Wide Square Flange End Mount  Inch Series Closed Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
$171.19

Plain Linear Bearings - Square Flange

16 products

Square flanged plain linear bearings feature self-lubricating FrelonGold® Simplicity liners that can withstand very high temperatures and vibration as well as a lot of dirt. Self-aligning housing helps compensate for misalignment in the application. These bearings are available only in inch sizing options and are offered as single or double bearings. The standard housing material is made from anodized aluminum.

  • FrelonGOLD® bearing liner is standard; optional liners include corrosive chemical-resistant Frelon®J and FDA compliant Frelon®W
  • Self-lubricating for oil and maintenance-free operation
  • Seal options include nitrile rubber, urethane, and viton
  • Static Load Capacities up to 10,830 lb (48,174 N)
  • ID sizes: 9.5 mm (0.375 in) to 31.75 mm (1.25 in)