Linear Bearing Square Flange Double Wide DFP

Plain Linear Bearings - Square Flange, Double Size

Double Plain Linear Bearings, Square Flanged (End-Mounted) featuring the famous self-lubricating Simplicity™ bearing liner made from FrelonGOLD®, ensuring smooth operation in harsh and/or high temperature conditions. Optional liners are available, including corrosive chemical-resistant Frelon®J and FDA compliant Frelon®W.

  • Static Load Capacities up to 7,600 lb (33,800 N)
  • ID sizes: 1/2" or 3/4" or 1" (Inch only)
  • Precision ID running clearance (0.0005" per side) or Compensated ID (0.0015" per side)
  • The bearings enable both linear and rotational movement.
More About Plain Linear Bearings - Square Flange, Double Size

Plain Linear Bearings - Square Flange, Double Size

6 products
Close filters
6 products
Double Plain Linear Bearing, Square Flanged (end mount), with a 1/2" ID plus a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Precision ID running clearance (0.0005" per side) Double sized with square flange end mount Closed Aluminum..
$149.68
Double Wide Square Flanged Compensated Plain Linear Bearing 3/4" ID (inner diameter). The compensated running clearance provides more clearance between the inner diameter and shaft allowing the flange mounted bearing to perform like a linear ball bearing. Housing With Bearing Included Compensated ID running clearance (0.0015" per side)  Spherical 'Self-aligning' I.D...
$176.77
Double Wide Plain Linear Bearing with a square flange 1" ID (inner diameter). Housing With Bearing Included Precision running clearance on the inner diameter, 0.0005” per side Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing Double Wide Square Flange End Mount  Inch Series Closed Self-Lubricating Bearing Liner: FrelonGOLD® is standard..
$241.36
Double Plain Linear Bearing with an end-mounted square flange with a 1" inner diameter and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Compensated ID running clearance (0.0015" per side) Double sized with square flange end mount..
$241.36
Square Flanged Double Wide Plain Linear Bearing 3/4" ID (inner diameter). Housing With Bearing Included Precision running clearance on the inner diameter, 0.0005” per side Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing Double Wide Square Flange End Mount  Inch Series Closed Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
$176.77
Double Plain Linear Bearing of 1/2" ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Compensated ID running clearance (0.0015" per side) Double sized with square flange end mount Aluminum Housing..
$149.68

Plain Linear Bearings - Square Flange, Double Size

6 products

Double Plain Linear Bearings with a Square Flange (End-Mounted) featuring the famous self-lubricating Simplicity™ bearing liner made from FrelonGOLD®, ensuring smooth operation in harsh and/or high temperature conditions. Optional liners are available, including corrosive chemical-resistant Frelon®J and FDA compliant Frelon®W. 

  • Static Load Capacities up to 7,600 lb (33,800 N)
  • ID sizes: 1/2" or 3/4" or 1" (Inch only)
  • Precision ID running clearance (0.0005" per side) or Compensated (0.0015" per side)
  • The bearings enable both linear and rotational movement.