Linear Bearing Square Flange SFP

Plain Linear Bearings - Square Flange, Standard Size

Plain Linear Bearings of standard size with square flange mounts, featuring the self-lubricating Simplicity™ bearing liner made from FrelonGOLD®, ensuring smooth operation in harsh and/or high temperature conditions. Optional liners are available, including corrosive chemical-resistant Frelon®J and FDA compliant Frelon®W.

  • Static Load Capacities up to 7,600 lb (33,800 N)
  • Choose a Precision ID running clearance (0.0005" per side) or Compensated ID (0.0015" per side))
  • The bearings can accommodate both linear and rotational movement.
More About Plain Linear Bearings - Square Flange, Standard Size

Plain Linear Bearings - Square Flange, Standard Size

10 products
Close filters
10 products
Square Flanged Plain Linear Bearing with a 3/4" compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$81.15
Plain Linear Bearing with a Square Flange and a 3/4" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$81.15
Square Flanged Plain Linear Bearing, standard sized, with a 1/2" compensated ID, and featuring a self-lubricating FrelonGOLD® bearing liner that operates effectively in harsh conditions, providing oil-free operation.  Compensated running clearance on the inner diameter 0.0015” per side Spherical 'Self-aligning' I.D. in the housing. Self-aligning housing Standard Width Square Flange..
$70.41
Plain Linear Bearing with a Square Flange and a 1.25" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$183.08
Plain Linear Bearing, square flanged with a 3/8" Compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$93.45
Plain Linear Bearing with a square flange and a 3/8" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$93.45
Square Flanged Plain Linear Bearing with a 1" compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$110.74
Plain Linear Bearing with a square flange and a 1" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$110.74
Square Flanged Plain Linear Bearing with a 1.25" compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$183.08
Plain Linear Bearing with a square flange and a 1/2" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$70.41

Plain Linear Bearings - Square Flange, Standard Size

10 products

Plain Linear Bearings of standard size with square flange mounts, featuring the self-lubricating Simplicity™ bearing liner made from FrelonGOLD®, ensuring smooth operation in harsh and/or high temperature conditions. Optional liners are available, including corrosive chemical-resistant Frelon®J and FDA compliant Frelon®W.

  • Static Load Capacities up to 7,600 lb (33,800 N)
  • ID sizes: 12.7 mm (0.5 in) to 25.4 mm (1 in)
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
  • The bearings can accommodate both linear and rotational movement.