Gliding Surface Linear Guides | Gliding Surface Linear Guides

Gliding Surface Linear Guides

Two-piece assemblies equipped with FrelonGOLD® liner creates low-friction, maintenance-free, linear motion that is smooth and quiet. Eliminates metal-to-metal contact and catastrophic failure. Dual parallel shafts are machined into one rail providing built-in alignment. 

Browse Categories

Gliding Surface Linear Guides

69 products
Close filters
69 products
17 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
Extending the reach of the UGA series, the UGA040-1000-0C1G00-1 provides longer linear motion capabilities with a 1000 mm rail and a compact 100 mm carriage. This slide is perfect for seamless operation in larger setups where space is still at a premium. Features & Benefits: 1000 mm rail length accommodates..
020 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
015 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
012 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
009 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
The UGT040-0400-0C1G00-1 represents the innovative adaptation of PBC Linear's Simplicity technology into the Tall Profile Uni-Guide series, providing a robust solution for oil-free, smooth, and quiet linear motion. With a rail length of 400 mm and a carriage length of 100 mm, this model is particularly well-suited for applications requiring..
As the longest variant in the series, the UGT040-2000-0C1G00-1 delivers unparalleled linear span with a 2000 mm rail, ensuring maximum rigidity and precision for applications that stretch beyond standard lengths, without compromising the integrity and smooth operation. Features & Benefits: Provides maximum reach with a 2000 mm rail length, ideal..
80 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
40 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
020 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
27 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
17 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
007 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
The UGT040-1500-0C1G00-1 extends the utility of the Uni-Guide system further with a 1500 mm rail, providing even greater linear span in settings where space and environmental conditions challenge conventional solutions. Features & Benefits: 1500 mm length offers expanded linear motion capabilities within a tall profile frame. 40 mm rail height..
Expanding the reach of linear motion capabilities, the UGT040-1000-0C1G00-1 Uni-Guide offers extended travel with its 1000 mm rail, catering to applications demanding higher rigidity and alignment accuracy in challenging environments. Features & Benefits: 1000 mm rail length accommodates more extensive linear motion needs while maintaining compactness. 40 mm tall profile..
As the longest rail option in this segment, the UGA040-2000-0C1G00-1 maximizes the linear motion potential within the UGA series, providing a 2000 mm length for expansive movements in environments where space and cleanliness are critical. Features & Benefits: Offers the maximum travel length of 2000 mm for extensive linear applications...
The UGA040-0400-0C1G00-1 is part of the innovative Low Profile Uni-Guide (UGA) series, designed for applications demanding oil-free, smooth, and quiet linear motion in tight spaces. This model, with a 400 mm rail length and a 100 mm carriage, is optimized for contaminated environments and clean rooms, maintaining high performance under..
The UGA040-1500-0C1G00-1 slide offers an extended 1500 mm rail length while maintaining the series’ signature compact carriage size, making it an ideal choice for applications requiring long-range motion in clean or contaminated settings. Features & Benefits: Extended 1500 mm rail length provides significant travel distance in space-limited applications. Maintenance-free operation..
The MR20-0300-1 Miniature Linear Guide embodies the principles of Simplicity technology in a streamlined, effective design suitable for a variety of demanding applications. This model, with a 20 mm base width and a 300 mm rail length, is ideal for environments like semiconductor wafer handling and packaging equipment, where reliable,..
69 products

Gliding Surface Linear Guides

69 products

Two-piece assemblies equipped with FrelonGOLD® liner creates low-friction, maintenance-free, linear motion that is smooth and quiet. Eliminates metal-to-metal contact and catastrophic failure. Dual parallel shafts are machined into one rail providing built-in alignment. 

  • Material: Ceramic coated aluminum rail, anodized carriage with FrelonGOLD liner 
  • Maximum Speed: 300 SFM 
  • Temperature Rating: -400°F/+400°F (-240°C/+204.4 °C) 

Gliding Surface Technology products are great for washdowns, caustic environments, clean rooms, medical precision devices, packaging equipment and more.