Miniature Linear Guide - Linear Rails with Sliders

Mini-Rail® Linear Guides - Miniature Linear Rails with Sliders

Miniature Linear Guides featuring ceramic-coated aluminum linear rails and anodized aluminum carriages, enhanced by a self-lubricating FrelonGOLD® liner that provides a smooth gliding surface. We call this Gliding Surface Technology™ (GST). These guides require minimal maintenance and are designed to withstand harsh and high-temperature environments. The rails and carriages are dimensionally interchangeable with industry standard sizes and are kept in stock for quick delivery. Available in five rail widths—7, 9, 12, 15, and 20 mm—and rail lengths up to 3600 mm (141.7 in). These compact guides offer a small footprint while remaining corrosion resistant. Additionally, their design eliminates rolling elements, reducing the risk of catastrophic failure and allowing them to withstand vibration and shock effectively.

More About Mini-Rail® Linear Guides - Miniature Linear Rails with Sliders

Mini-Rail® Linear Guides - Miniature Linear Rails with Sliders

18 products
Close filters
18 products
Miniature Linear Guide with a 15mm base width and 150mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$59.98
Miniature Linear Guide with a 12mm base width and 200mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$64.89
Miniature Linear Guide with a 20mm base width and 250mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$86.54
Miniature Linear Guide with a 20mm base width and 150mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$71.70
Miniature Linear Guide with a 20mm base width and 400mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$108.79
Miniature Linear Guide with a 15mm base width and 100mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$53.18
Miniature Linear Guide with a 12mm base width and 150mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$58.09
Miniature Linear Guide with a 9mm base width and 100mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$50.07
Miniature Linear Guide with a 7mm base width and 100mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance in this case. Leverages self-lubricating Simplicity® sliding bearing technology with the FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on..
$48.67
The MR20-0300-1 Miniature Linear Guide embodies the principles of Simplicity technology in a streamlined, effective design suitable for a variety of demanding applications. This linear guide with rail and carriage hasa 20 mm base width and a 300 mm rail length, is ideal for environments like semiconductor wafer handling and..
$93.96
Miniature Linear Guide with a 15mm base width, a 300mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance in this case. Leverages self-lubricating Simplicity® sliding bearing technology with the FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on..
$80.39
Miniature Linear Guide with a 20mm base width and 500mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$123.62
Miniature Linear Guide with a 15mm base width and 400mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$94.00
Miniature Linear Guide with a 15mm base width and 200mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$66.79
Miniature Linear Guide with a 12mm base width and 100mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$51.29
Miniature Linear Guide with a 9mm base width and 150mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$56.88
Miniature Linear Guide with a 9mm base width and 125mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$53.48
Miniature Linear Guide with a 7mm base width and 150mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.   Number of Carriages: 1 (for more click on Configurations CAD &..
$55.47

Mini-Rail® Linear Guides - Miniature Linear Rails with Sliders

18 products

Miniature Linear Guides featuring ceramic-coated aluminum linear rails and anodized aluminum carriages, enhanced by a self-lubricating FrelonGOLD® liner that provides a smooth gliding surface. We call this Gliding Surface Technology™ (GST). These guides require minimal maintenance and are designed to withstand harsh and high-temperature environments. The rails and carriages are dimensionally interchangeable with industry standard sizes and are kept in stock for quick delivery. Available in five rail widths—7, 9, 12, 15, and 20 mm—and rail lengths up to 3600 mm (141.7 in). These compact guides offer a small footprint while remaining corrosion resistant. Additionally, their design eliminates rolling elements, reducing the risk of catastrophic failure and allowing them to withstand vibration and shock effectively.


  • Available in five rail width sizes: 7, 9, 12, 15, and 20 mm
  • Rail lengths up to 3600 mm (141.7 in)
  • Ceramic-coated aluminum linear rails and anodized aluminum carriages
  • Self-lubricating FrelonGOLD® Liner
  • ISO Metric Only
  • Compact design leaves a small footprint
  • Corrosion resistant - Ideal for harsh high temperature environments
  • No rolling elements eliminates possibility of catastrophic failure
  • Withstands vibration and shock