Uni-Guide™ Linear Slide Guides
Sliding linear guides, available in carriage widths of 75 mm, 100 mm, and 125 mm, featuring a ceramic-coated aluminum rail and anodized carriage with an underliner of self-lubricating, maintenance-free FrelonGOLD®. This Gliding Surface Technology™ (GST) eliminates tolerance stack-up, dampens vibrations and shock loads. The linear guides can easily drop into existing applications for straightforward installation, facilitated by a two-piece assembly that allows for quick and easy integration without the need for alignment in both new and existing setups. It excels in demanding environments, including temperature extremes, heavy particulates, washdown, and extreme vibration. Having no rolling elements eliminates the possibility of catastrophic failure.
Sliding linear guides, available in carriage widths of 75 mm, 100 mm, and 125 mm, featuring a ceramic-coated aluminum rail and anodized carriage with an underliner of self-lubricating, maintenance-free FrelonGOLD®. This Gliding Surface Technology™ (GST) eliminates tolerance stack-up, dampens vibrations and shock loads. The linear guides can easily drop into existing applications for straightforward installation, facilitated by a two-piece assembly that allows for quick and easy integration without the need for alignment in both new and existing setups. It excels in demanding environments, including temperature extremes, heavy particulates, washdown, and extreme vibration. Having no rolling elements eliminates the possibility of catastrophic failure. Rail lengths can extend up to 3600 mm (141.7 in).