Uni-Guide Linear Guide Slide

Uni-Guide™ Linear Slide Guides

Sliding linear guides, available in carriage widths of 75 mm, 100 mm, and 125 mm, featuring a ceramic-coated aluminum rail and anodized carriage with an underliner of self-lubricating, maintenance-free FrelonGOLD®. This Gliding Surface Technology™ (GST) eliminates tolerance stack-up, dampens vibrations and shock loads. The linear guides can easily drop into existing applications for straightforward installation, facilitated by a two-piece assembly that allows for quick and easy integration without the need for alignment in both new and existing setups. It excels in demanding environments, including temperature extremes, heavy particulates, washdown, and extreme vibration. Having no rolling elements eliminates the possibility of catastrophic failure.

More About Uni-Guide™ Linear Slide Guides

Uni-Guide™ Linear Slide Guides

24 products
Close filters
24 products
Uni-Guide™ Linear Slide Guide with a 48" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while enabling smooth, gliding linear motion..
$788.80
Uni-Guide™ Linear Slide Guide with a 36" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while enabling smooth, gliding linear motion..
$651.50
Uni-Guide™ Linear Slide Guide with a 24" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while enabling smooth, gliding linear motion..
$479.91
Uni-Guide™ Linear Slide Guide with a hand brake, a 48" long anodized aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while allowing for..
$1,430.35
24 products

Uni-Guide™ Linear Slide Guides

24 products

Sliding linear guides, available in carriage widths of 75 mm, 100 mm, and 125 mm, featuring a ceramic-coated aluminum rail and anodized carriage with an underliner of self-lubricating, maintenance-free FrelonGOLD®. This Gliding Surface Technology™ (GST) eliminates tolerance stack-up, dampens vibrations and shock loads. The linear guides can easily drop into existing applications for straightforward installation, facilitated by a two-piece assembly that allows for quick and easy integration without the need for alignment in both new and existing setups. It excels in demanding environments, including temperature extremes, heavy particulates, washdown, and extreme vibration. Having no rolling elements eliminates the possibility of catastrophic failure. Rail lengths can extend up to 3600 mm (141.7 in).