Tall Profile Uni-Guide™ Linear Slide Guide UGT

Tall Profile Uni-Guide™ Linear Slide Guides

Linear Slide Guides with a tall profile rail that offer long span rigidity, while the angled rail surface design prevents particulate build-up. Made with a ceramic coated aluminum rail and a standard anodized carriage featuring a FrelonGOLD® underliner, these guides use Gliding Surface Technology™ to ensure low wear, high load capacities, and maintenance-free operation. Their two-piece assembly allows for easy integration into new or existing systems, and the absence of metal-to-metal contact minimizes the risk of catastrophic failure. With vibration damping, shock resistance, and a height of 40 mm for enhanced rigidity, they are suitable for extremely short strokes and are available in interchangeable carriage lengths of 100, 150, and 200 mm, with rail lengths extending up to 3600 mm (141.7 in).

More About Tall Profile Uni-Guide™ Linear Slide Guides

Tall Profile Uni-Guide™ Linear Slide Guides

4 products
Close filters
4 products
Tall Profile Linear Slide Guide with a 400mm rail length featuring a ceramic-coated aluminum rail that is 40mm wide and 40mm tall for enhanced rigidity over long spans. An anodized aluminum carriage of 100mm length is underlined with self-lubricating FrelonGOLD® for oil-free, smooth, and quiet linear motion at extreme temperatures..
$149.24
Linear Guide Slide of 2000mm length utilizing self-lubricating Gliding Surface Technology (GST), specifically a FrelonGOLD® liner for the 100mm long carriage on an anodized aluminum linear rail. 2000mm linear rail length accommodates more extensive linear motion needs while maintaining compactness. 40mm tall profile enhances structural integrity and supports higher load..
$410.80
Tall linear slide guide of 1500mm rail length utilizing self-lubricating Gliding Surface Technology (GST), specifically a FrelonGOLD® liner for the 100mm long carriage on an anodized aluminum linear rail. 1500mm linear rail length within a tall profile frame. 40mm rail height ensures additional support and stability across longer distances. Features..
$329.06
Sliding Linear Guide of 1000mm length utilizing self-lubricating Gliding Surface Technology (GST), specifically a FrelonGOLD® liner for the 100mm long carriage on an anodized aluminum linear rail.Expanding the reach of linear motion capabilities, the UGT040-1000-0C1G00-1 Uni-Guide offers extended travel with its 1000mm linear rail, catering to applications demanding higher rigidity..
$247.33

Tall Profile Uni-Guide™ Linear Slide Guides

4 products

Linear Slide Guides with a tall profile rail that offer long span rigidity, while the angled rail surface design prevents particulate build-up. Made with a ceramic coated aluminum rail and a standard anodized carriage featuring a FrelonGOLD® underliner, these guides use Gliding Surface Technology™ to ensure low wear, high load capacities, and maintenance-free operation. Their two-piece assembly allows for easy integration into new or existing systems, and the absence of metal-to-metal contact minimizes the risk of catastrophic failure. With vibration damping, shock resistance, and a height of 40 mm for enhanced rigidity, they are suitable for extremely short strokes and are available in interchangeable carriage lengths of 100, 150, and 200 mm, with rail lengths extending up to 3600 mm (141.7 in).