Low Profile Uni-Guide Linear Slide Guide - UGA

Low Profile Uni-Guide™ Linear Slide Guides

Low Profile Uni-Guide™ Linear Slide featuring a ceramic-coated 40mm wide aluminum rail designed to prevent contaminants from sticking, and an anodized 100mm long aluminum carriage underlined with self-lubricating, maintenance-free FrelonGOLD® for smooth gliding motion known as Gliding Surface Technology™.  With no rolling elements, the design eliminates the possibility of catastrophic failure, and the easy drop-in unit requires no alignment, allowing for quick and easy integration. Optimized for contaminated environments, the guide excels in demanding conditions, including temperature variations, heavy particulates, washdown conditions, and extreme vibration.

More About Low Profile Uni-Guide™ Linear Slide Guides

Low Profile Uni-Guide™ Linear Slide Guides

4 products
Close filters
4 products
Linear Slide Guide with a 100mm carriage on a 1000mm linear rail, featuring self-lubricating Gliding Surface Technology™ (GST) for low-friction, maintenance-free reliability in compact setups. Precision-machined for alignment and accuracy, it supports short stroke movements. Its wash-down optimized, splatter-proof rail ensures durability in harsh environments. Low-profile design with FrelonGOLD® liner..
$237.13
$148.13
Low Profile Linear Slide Guide of 2000mm length featuring a 40mm wide ceramic-coated, angled aluminum rail and a 100mm long anodized aluminum carriage underlined with a FrelonGOLD® liner for low wear, maintenance-free, shock resistant gliding motion under high load capacities, heavy vibration, washdowns and extreme temperature and weather. This guide..
$385.46
Low Profile Linear Slide Guide of 1500mm length featuring a 40mm wide ceramic-coated, angled aluminum rail and a 100mm long anodized aluminum carriage underlined with a FrelonGOLD® liner for low wear, maintenance-free, shock resistant gliding motion under high load capacities, heavy vibration, washdowns and extreme temperature and weather. This guide..
$311.30

Low Profile Uni-Guide™ Linear Slide Guides

4 products

Low Profile Uni-Guide™ Linear Slide Guides featuring a ceramic-coated 40mm wide aluminum rail designed to prevent contaminants from sticking, and an anodized 100mm long aluminum carriage underlined with self-lubricating, maintenance-free FrelonGOLD® for smooth gliding motion known as Gliding Surface Technology™. With no rolling elements, the design eliminates the possibility of catastrophic failure, and the easy drop-in unit requires no alignment, allowing for quick and easy integration. Optimized for contaminated environments, the guide excels in demanding conditions, including temperature variations, heavy particulates, washdown conditions, and extreme vibration.


  • Accessories include a hand brake, hand crank, and NEMA 17, 23, and 34 motor mount
  • Extended length carriages available
  • Continuous lengths are available up to 10 feet (3,048 mm)
  • You can order custom configurations via Configure & Quote below