CAM Roller Linear Guides

CAM Roller Linear Guides

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

290 products
Close filters
290 products
Steel V-Wheel, 30mm diameter (Size 2). V-Guide wheels are precision-ground, dual-row angular contact roller bearings with hardened outer surfaces, offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 2 = 30mm diameter Matches VR2, VRD2, VRS2..
$31.16
Inch Series Concentric Fixed Bushing Size 4 (2.25") for Size 4 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle radial loads well. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part numbers VW4, VWS4, VWSS4
$12.76
Inch Series Eccentric Adjustable Bushing Size 4 (2.25") for Size 4 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle radial loads well. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part numbers VW4, VWS4, VWSS4
$16.15
Inch Series Eccentric Adjustable Bushing Size 2 (1.25") for Size 2 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW2, VWS2, VWSS2
$8.74
Inch Series Eccentric Adjustable Bushing Size 1 (3/4") for Size 1 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW1, VWS1, VWSS1
$7.26
Inch Series Concentric Fixed Bushing Size 1 (3/4") for Size 1 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW1, VWS1, VWSS1
$5.68
Inch Series Concentric Fixed Bushing Size 2 (1.25") for Size 2 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW2, VWS2, VWSS2
$7.02
Steel carriage for 65mm wide Redi-Rail RR65 linear rails with 4 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 4 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part number RR65..
$285.10
Steel carriage for 65mm wide Redi-Rail RR65 linear rails with 5 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 5 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part number RR65..
$348.28
Steel carriage for 45mm wide Redi-Rail RR45 linear rails with 4 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 4 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part number RR45..
$183.86
Steel carriage for 45mm wide Redi-Rail RR45 linear rails with 5 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 5 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part number RR45..
$216.84
Steel carriage for 65mm wide Redi-Rail RR65 linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part number RR65..
$219.31
Steel carriage for 45mm wide Redi-Rail RR45 linear rails with 3 double row, sealed, stainless steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Stainless Steel Adjustable Preloaded Rollers Compatible with rail part number RR45..
$261.89
Steel carriage for 30mm wide Redi-Rail RR30 linear rails with 3 double row, sealed, stainless steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Stainless Steel Adjustable Preloaded Rollers Compatible with rail part number RR30..
$235.62
Steel carriage for 30mm wide Redi-Rail RR30 linear rails with 5 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 5 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part number RR30..
$195.25
Steel carriage with Oil Filled Plastic Wipers for 34mm (1.33") wide Redi-Rail RR14 linear rails with 3 double row, sealed, stainless steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only Oil Filled Plastic Wipers 3 Roller Bearings made of 440 grade Stainless..
$124.23
Eccentric Adjustable Axial Roller Bearing with a 149mm diameter designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-6 U-Type, it is crafted from durable S450J2 MOD. carbon steel, offering long-lasting heavy-duty performance, while easily interchangeable components help minimize downtime. Matches Hevi-Rail Linear Rail HVR-6..
$521.89
Eccentric Adjustable Axial Roller Bearing with a 101.2mm diameter. Designed to handle substantial axial loads. Compatible with the Hevi-Rail Linear Rail HVRI-10 I-Type, it is crafted from durable S450J2 MOD. carbon steel, offering long-lasting heavy-duty performance, while easily interchangeable components help minimize downtime. Matches Hevi-Rail Linear Rail HVRI-10 I-Type Axial..
$189.24
Eccentric Adjustable Axial Bearing with an 107.7mm Outer Diameter made of Case Hardened Steel. Handles very high axial and radial loads.  Adjustable Axial Roller Bearing Only - No Flange Plate Needed Matches Hevi-Rail Linear Rail HVRI-11 I-Type 107.7mm outer diameter Radial Maximum Static Load: 23.8 kN/2.67 US Ton-Force Axial Maximum..
$209.47
Eccentric Adjustable Axial Bearing with a 77.7mm Outer Diameter made of Case Hardened Steel. Handles very high axial and radial loads.  Adjustable Roller Bearing Wheel Only Matches Hevi-Rail Linear Rail HVRI-08 I-Type Matches Flange Plate HVP2-1 (sold in another combo) 70.1mm outer diameter Radial Maximum Static Load: 12.4 kN/1.39 US..
$159.87

CAM Roller Linear Guides

290 products

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

  • Temperature Rating: Ranges from -4°F to +176°F (-20°C to +80°C), with the Hevi-Rail rated at -22°F to +248°F.
  • Maximum Horizontal Static Load: Supports up to 13,308 lb (59 kN), making it suitable for heavy-duty tasks.
  • Maximum Speed: Achieves speeds of up to 8 m/s (315 in/s), perfect for fast-moving operations.
  • Versatile Applications: Cam Roller Technology products are ideal for high-speed requirements and a broad range of loads in fields such as medical equipment, material handling, heavy-duty industrial systems, and sliding doors.

Learn More about our Cam Roller Technology