CAM Roller Linear Guides

CAM Roller Linear Guides

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

290 products
Close filters
290 products
Redi-Rail Linear Rail is U-shaped and made of aluminum alloy.  This rail is 45mm wide and 500mm long with gothic arches into which are inserted hardened steel raceways. Redi-Rail Linear Rail Only 45mm Width 500mm Length Aluminum alloy body with Hardened Steel raceways Compatible with carriage part number RRS45  Pre-Drilled..
$69.40
Low Profile Red-Rail Linear Rail 34mm wide and 1000mm long. Aluminum alloy body with hardened steel raceways. 1.33" (34mm) Width 39.370" (1000mm) Length Compatible with carriage part number RRL34C Rail only Aluminum alloy body with RC60 Steel raceways
$126.20
Aluminum alloy u-shaped linear rail 1.92" wide and 24" long with gothic arches into which are inserted corrosion resistant stainless steel raceways. Redi-Rail Linear Rail Only 1.92" Width (34mm) 24" Length Aluminum alloy body with 440 Stainless Steel raceways Compatible with carriage part number RRS18 and RRS18PW Pre-Drilled for mounting...
$130.72
Aluminum alloy u-shaped linear rail 1.33" wide and 12" long with gothic arches into which are inserted corrosion resistant stainless steel raceways. Redi-Rail Linear Rail Only 1.33" Width (34mm) 12" Length Aluminum alloy body with 440 Stainless Steel raceways Compatible with carriage part number RRS14 and RRS14PW Pre-Drilled for mounting...
$107.64
Commercial Rail - 30mm wide precision roll-formed u-shaped steel linear rail of 500mm length, made with steel sheet for low cost and zinc plated for corrosion resistance. Linear Rail only - Carriage part number CR30MCA sold separately 30 mm rail width 500mm rail length The rails need a constant grease..
$20.26
Redi-Rail Linear Rail is U-shaped and made of aluminum alloy.  This rail is 45mm wide and 250mm long with gothic arches into which are inserted hardened steel raceways. Redi-Rail Linear Rail Only 45mm Width 250mm Length Aluminum alloy body with Hardened Steel raceways Compatible with carriage part number RRS45  Pre-Drilled..
$35.11
Redi-Rail Linear Rail is U-shaped and made of aluminum alloy.  This rail is 45mm wide and 250mm long with gothic arches into which are inserted stainless steel raceways (rods). Redi-Rail Linear Rail Only 45mm Width 250mm Length Aluminum alloy body with Stainless Steel raceways Compatible with carriage part number RRS45 ..
$47.86
Aluminum alloy u-shaped linear rail 30mm wide and 500mm long with gothic arches into which are inserted stainless steel raceways. Linear Rail Only 30mm Width 500mm Length Aluminum alloy body with 440 Stainless Steel raceways Compatible with carriage part number RRS30 Pre-Drilled for mounting. . If Y is not specified,..
$88.29
Low Profile Red-Rail Linear Rail 34mm wide and 500mm long. Aluminum alloy body with hardened steel raceways. 1.33" (34mm) Width 19.685"(500mm) Length Compatible with carriage part number RRL34C Linear Rail only Aluminum alloy body with RC60 Steel raceways
$63.10
Aluminum alloy u-shaped linear rail 1.92" wide and 12" long with gothic arches into which are inserted corrosion resistant stainless steel raceways. Redi-Rail Linear Rail Only 1.92" Width (34mm) 12" Length Aluminum alloy body with 440 Stainless Steel raceways Compatible with carriage part number RRS18 and RRS18PW Pre-Drilled for mounting...
$65.36
Commercial Rail - 20mm wide precision roll-formed u-shaped steel linear rail of 750mm length, made with steel sheet for low cost and zinc plated for corrosion resistance. Linear Rail only - Carriage part number CR20MCA sold separately 20 mm rail width 750mm rail length The rails need a constant grease..
$20.33
Aluminum alloy u-shaped linear rail 1.33" wide and 12" long with gothic arches into which are inserted corrosion resistant stainless steel raceways. Redi-Rail Linear Rail Only 1.33" Width (34mm) 12" Length Aluminum alloy body with 440 Stainless Steel raceways Compatible with carriage part number RRS14 Pre-Drilled for mounting. . If..
$53.82
Commercial Rail - 30mm wide precision roll-formed u-shaped steel linear rail of 250mm length, made with steel sheet for low cost and corrosion resistance. Linear Rail only - Carriage part number CR30MCA sold separately 30 mm rail width 250mm rail length The rails need a constant grease layer, but the..
$10.25
Commercial Rail - 20mm wide precision roll-formed u-shaped steel linear guide rail of 500mm length, made with steel sheet for low cost and corrosion resistance. Linear Rail only - Carriage part number CR20MCA sold separately 20 mm rail width 500mm rail length The rails need a constant grease layer, but..
$13.56
Aluminum alloy u-shaped linear rail 30mm wide and 250mm long with gothic arches into which are inserted stainless steel raceways. Linear Rail Only 30mm Width 250mm Length Aluminum alloy body with 440 Stainless Steel raceways Compatible with carriage part number RRS30 Pre-Drilled for mounting. . If Y is not specified,..
$44.66
Commercial Rail - 20mm wide precision roll-formed u-shaped steel linear rail of 250mm length, made with steel sheet for low cost and corrosion resistance. Linear Rail only - Carriage part number CR20MCA sold separately 20 mm rail width 250mm rail length The rails need a constant grease layer, but the..
$6.87
Steel V-Wheel, 20mm diameter (Size 1) and permanently sealed and lubricated. V-Guide wheels are precision-ground, dual-row angular contact roller bearings with hardened outer surfaces, offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 1 = 20mm..
$27.44
Steel V-Wheel, 30mm diameter (Size 2) and permanently sealed and lubricated. V-Guide wheels are precision-ground, dual-row angular contact roller bearings with hardened outer surfaces, offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 2 = 30mm..
$31.93
Stainless Steel V-Wheel, 60mm diameter (Size 4) and permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 4 = 60mm diameter 420 stainless steel construction..
$94.01
Stainless Steel V-Wheel, 20mm diameter (Size 1) and permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 1 = 20mm diameter 420 stainless steel construction..
$45.30

CAM Roller Linear Guides

290 products

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

  • Temperature Rating: Ranges from -4°F to +176°F (-20°C to +80°C), with the Hevi-Rail rated at -22°F to +248°F.
  • Maximum Horizontal Static Load: Supports up to 13,308 lb (59 kN), making it suitable for heavy-duty tasks.
  • Maximum Speed: Achieves speeds of up to 8 m/s (315 in/s), perfect for fast-moving operations.
  • Versatile Applications: Cam Roller Technology products are ideal for high-speed requirements and a broad range of loads in fields such as medical equipment, material handling, heavy-duty industrial systems, and sliding doors.

Learn More about our Cam Roller Technology