Aluminum Support Rail

Aluminum Support Rail

Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm.

More About Aluminum Support Rail

Browse Categories

Aluminum Support Rail

145 products
Close filters
145 products
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 20mm diameter and 900mm length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while..
$390.51
1060 Carbon Steel Linear Shaft 20mm diameter and 300mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$155.77
1060 Carbon Steel Linear Shaft 16mm diameter and 900mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$409.15
1060 Carbon Steel Linear Shaft 20mm diameter and 600mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$311.53
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 16mm diameter and 300mm length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while..
$77.53
1060 Carbon Steel Linear Shaft 16mm diameter and 600mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$272.77
1060 Carbon Steel Linear Shaft 16mm diameter and 300mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$136.38
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 12mm diameter and 360mm length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while..
$117.81
1060 Carbon Steel Linear Shaft 12mm diameter and 1000mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$398.02
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 12mm diameter and 600mm length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while..
$196.35
1060 Carbon Steel Linear Shaft 12mm diameter and 360mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$143.29
The SRM40PD-0600-SL is a predrilled aluminum alloy linear support rail designed for seamless compatibility with 40mm predrilled linear shafting (sold separately). This 600 mm support rail ensures rigid, continuous backing to eliminate shaft deflection or sag, thus enhancing the performance of linear motion applications. Features & Benefits: Shaft Diameter: 40..
$179.07
The predrilled aluminum support rail SRM50PD-1000-SL provides an enhanced structure for larger setups. With its 50 mm compatibility and a 1000 mm length, the rail (with a shaft sold separately) is engineered for applications demanding high load capacities and extended support without the risk of binding or sagging. Features &..
$381.18
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 600mm length, ready to support a fused linear shaft of 25mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 25mm Use Open Linear..
$213.73
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 400mm length, ready to support a fused linear shaft of 25mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 25mm Use Open Linear..
$142.49
Part Number SRM30PD-1000-SL Diameter of Matching Shaft (sold separately) 30mm Material Cold Stamped Aluminum Length 1000" Pre-Drilled Yes Type Specified Length
$222.43
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 1000mm length, ready to support a fused linear shaft of 25mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 25mm Use Open Linear..
$356.22
Cold Stamped (CS) Aluminum Support Rail of 400mm ISO Metric length, ready to support a fused linear shaft of 25mm diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 25mm ISO Metric Cold..
$62.66
Cold Stamped (CS) Aluminum Support Rail of 600mm ISO Metric length, ready to support a fused linear shaft of 25mm diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 25mm ISO Metric Cold..
$93.98
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 900mm length, ready to support a fused linear shaft of 20mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 20mm Use Open Linear..
$278.21

Aluminum Support Rail

145 products
Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.