Linear Shaft on Rail Assembly - SRAM12CC-0600-SL 12mm Ceramic Coated Aluminum Shaft Length: 600mm

Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 12mm diameter and 600mm length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the shaft itself is not drilled or tapped. The ceramic coating provides exceptional hardness and increased corrosion resistance.

  • 12 mm Shaft Diameter: Maintains compactness while ensuring effective linear guidance
  • Extended Rail Length: 600 mm accommodates larger scale projects
  • Mounting Hole Diameter: On the rail segment 4mm with a standardized 60 mm hole position Y for uniformity
  • Ensures high load capacity and stability throughout the length of the rail
  • Easy mounting solutions speed up the installation process, enhancing overall efficiency
  • Compatible with self-lubricating FrelonGOLD® linear bearings for optimal performance and durability
  • Designed to meet the rigorous demands of high-load applications in various industries.
$202.75
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weight
1 lbs
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link