Linear Shafts on Support Rails - Ceramic Coated Aluminum
Linear shaft and support rail assemblies consisting of a ceramic coated aluminum shaft attached to a pre-drilled aluminum support rail, with shaft diameter sizes ranging from 0.5 inches to 3 inches or 12mm to 30mm. The assemblies feature instant bolt-down installation. The shafts boast a ceramic-like coating that provides hardness up to RC70 with increased corrosion resistance. They are optimized for linear bearings with self-lubricating FrelonGOLD® liners for maintenance-free gliding motion free from the possibility of catastrophic failure that ball bearings can experience. The assemblies offer a high load carrying capacity due to full-length support.
Linear Shafts on Support Rails - Ceramic Coated Aluminum
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA12CC-024.000-SL Diameter: 3/4" Length: 24"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA48CC-024.000-SL Diameter: 3" Length: 24"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA24CC-018.000-SL Diameter: 1 1/2" Length: 18"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA24CC-036.000-SL Diameter: 1 1/2" Length: 36"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA20CC-036.000-SL Diameter: 1 1/4" Length: 36"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA24CC-024.000-SL Diameter: 1 1/2" Length: 24"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA20CC-024.000-SL Diameter: 1-1/4" Length: 24"
Linear Shaft on Rail - Ceramic Coated Aluminum SRA12CC-036.000-SL Diameter: 3/4" Length: 36"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA10CC-036.000-SL Diameter: 5/8" Length: 36"
Linear Shafts on Support Rails - Ceramic Coated Aluminum
Linear shaft and support rail assemblies consisting of a ceramic coated aluminum shaft attached to a pre-drilled aluminum support rail, with shaft diameter sizes ranging from 0.5 inches to 3 inches or 12mm to 30mm. The assemblies feature instant bolt-down installation. The shafts boast a ceramic-like coating that provides hardness up to RC70 with increased corrosion resistance. They are optimized for linear bearings with self-lubricating FrelonGOLD® liners for maintenance-free gliding motion free from the possibility of catastrophic failure that ball bearings can experience. The assemblies offer a high load carrying capacity due to full-length support.