Aluminum Support Rail

Aluminum Support Rail

Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm.

More About Aluminum Support Rail

Browse Categories

Aluminum Support Rail

145 products
Close filters
145 products
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1/2" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standards (hence the PD part number) Recommended Diameter of Shaft: 1/2" Use Open Linear Bearings on..
$106.01
Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 1/2" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1/2" Cold Stamp manufactured in the..
$89.09
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1/2" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1/2" Cold Stamp manufactured in the..
$59.39
Cold Stamped (CS) Aluminum Support Rail of 12" length, pre-drilled for mounting and ready to support a fused linear shaft of 1/2" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standards (hence the PD part number) Recommended Diameter of Shaft: 1/2" Use Open..
$53.01
Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 1/2" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1/2" Cold Stamp manufactured in the..
$29.70
145 products

Aluminum Support Rail

145 products
Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.