Aluminum Support Rail

Aluminum Support Rail

Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm.

More About Aluminum Support Rail

Browse Categories

Aluminum Support Rail

145 products
Close filters
145 products
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 1.25" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1.25" Use Open Linear..
$103.64
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1" Use Open Linear..
$169.61
Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 1" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1" Cold Stamp manufactured in the..
$139.15
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 1" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1" Use Open Linear..
$84.81
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 1" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1" Use Open Linear..
$254.42
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of  24" length, ready to support a fused linear shaft of 3/4" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 3/4" Use Open Linear..
$144.78
Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 1" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1" Cold Stamp manufactured in the..
$46.38
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 3/4" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 3/4" Use Open Linear..
$217.18
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1" Cold Stamp manufactured in the..
$92.77
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 3/4" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 3/4" Cold Stamp manufactured in the..
$77.24
Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 3/4" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 3/4" Cold Stamp manufactured in the..
$38.62
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 3/4" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 3/4" Use Open Linear..
$72.40
Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 3/4" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 3/4" Cold Stamp manufactured in the..
$115.87
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 5/8" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standards (hence the PD part number) Recommended Diameter of Shaft: 5/8" Use Open Linear Bearings on..
$64.04
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 5/8" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standards (hence the PD part number) Recommended Diameter of Shaft: 5/8" Use Open Linear Bearings on..
$128.09
Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 5/8" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 5/8" Cold Stamp manufactured in the..
$103.05
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 5/8" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standards (hence the PD part number) Recommended Diameter of Shaft: 5/8" Use Open Linear Bearings on..
$192.14
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 5/8" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 5/8" Cold Stamp manufactured in the..
$68.70
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 1/2" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standards (hence the PD part number) Recommended Diameter of Shaft: 1/2" Use Open Linear Bearings on..
$164.19
Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 5/8" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 5/8" Cold Stamp manufactured in the..
$34.35

Aluminum Support Rail

145 products
Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.