Aluminum Support Rail

Aluminum Support Rail

Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm.

More About Aluminum Support Rail

Browse Categories

Aluminum Support Rail

145 products
Close filters
145 products
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 48" length, ready to support a fused linear shaft of 3" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 3" Use Open Linear..
$1,281.70
Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 3" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 3" Cold Stamp manufactured in the..
$627.07
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 3" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 3" Cold Stamp manufactured in the..
$418.05
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 2" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 2" Use Open Linear..
$296.16
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 2" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 2" Use Open Linear..
$444.25
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 16" length, ready to support a fused linear shaft of 2" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 2" Use Open Linear..
$197.44
Cold Stamped (CS) Aluminum Support Rail of 16" length, ready to support a fused linear shaft of 2" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 2" Cold Stamp manufactured in the..
$150.35
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 2" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 2" Cold Stamp manufactured in the..
$225.52
Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 2" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 2" Cold Stamp manufactured in the..
$338.28
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 1.5" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1.5" Use Open Linear..
$347.59
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1.5" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1.5" Use Open Linear..
$231.73
Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 1.5" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1.5" Cold Stamp manufactured in the..
$231.15
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 18" length, ready to support a fused linear shaft of 1.5" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1.5" Use Open Linear..
$173.80
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 1.25" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1.25" Use Open Linear..
$310.92
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1.5" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1.5" Cold Stamp manufactured in the..
$154.09
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1.25" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1.25" Use Open Linear..
$207.27
Cold Stamped (CS) Aluminum Support Rail of 18" length, ready to support a fused linear shaft of 1.5" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1.5" Cold Stamp manufactured in the..
$115.58
Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 1.25" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1.25" Cold Stamp manufactured in the..
$62.30
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1.25" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1.25" Cold Stamp manufactured in the..
$124.60
Cold Stamped (CS) Aluminum Support Rail of 36" length, ready to support a fused linear shaft of 1.25" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1.25" Cold Stamp manufactured in the..
$186.90

Aluminum Support Rail

145 products
Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.