Aluminum Support Rail

Aluminum Support Rail

Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm.

More About Aluminum Support Rail

Browse Categories

Aluminum Support Rail

145 products
Close filters
145 products
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 600mm length, ready to support a fused linear shaft of 20mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 20mm Use Open Linear..
$185.47
Cold Stamped (CS) Aluminum Support Rail of 900mm ISO Metric length, ready to support a fused linear shaft of 20mm diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 20mm ISO Metric Cold..
$119.59
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 300mm length, ready to support a fused linear shaft of 20mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 20mm Use Open Linear..
$92.74
Cold Stamped (CS) Aluminum Support Rail of 600mm ISO Metric length, ready to support a fused linear shaft of 20mm diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 20mm ISO Metric Cold..
$79.73
Cold Stamped (CS) Aluminum Support Rail of 300mm ISO Metric length, ready to support a fused linear shaft of 20mm diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 20mm ISO Metric Cold..
$39.86
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 300mm length, ready to support a fused linear shaft of 16mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 16mm Use Open Linear..
$81.26
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 900mm length, ready to support a fused linear shaft of 16mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 16mm Use Open Linear..
$243.78
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 600mm length, ready to support a fused linear shaft of 16mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 16mm Use Open Linear..
$162.52
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 360mm length, ready to support a fused linear shaft of 12mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 12mm Use Open Linear..
$79.69
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 1000mm length, ready to support a fused linear shaft of 12mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 12mm Use Open Linear..
$221.36
Cold Stamped (CS) Aluminum Support Rail of 1000mm ISO Metric length, ready to support a fused linear shaft of 12mm diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 12mm ISO Metric Cold..
$101.72
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 600mm length, ready to support a fused linear shaft of 12mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 12mm Use Open Linear..
$132.82
Cold Stamped (CS) Aluminum Support Rail of 600mm ISO Metric length, ready to support a fused linear shaft of 12mm diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 12mm ISO Metric Cold..
$61.03
1060 Carbon Steel Linear Shaft 3" diameter and 48" length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$2,799.51
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 3" diameter and 24" length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while..
$1,137.42
Cold Stamped (CS) Aluminum Support Rail of 360mm length, ready to support a fused linear shaft of 12mm ISO Metric diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 12mm ISO Metric Cold..
$36.62
1060 Carbon Steel Linear Shaft 3" diameter and 36" length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$2,099.64
Ceramic-Coated Aluminum Feather-Weight Linear Shaft featuring a 2" diameter and 24" length, fused onto an Aluminum Alloy Linear Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the..
$456.31
1060 Carbon Steel Linear Shaft 3" diameter and 24" length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$1,399.76
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 2" diameter and 36" length, fused onto an Aluminum Alloy Linear Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the..
$684.46

Aluminum Support Rail

145 products
Aluminum support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.